/content/sps/us/en/search-results.html

Shifters

Shifters

Rugged construction. Custom solutions. Completely sealed versions available. Built to withstand harsh environments.

Overview

Rugged Construction. Custom Solutions. Honeywell shifters are crafted for enhanced off-highway application performance, precision, direction, and speed control. Our electromechanical shifters are completely sealed and built to withstand rugged conditions and harsh environments.

But more importantly, our engineers offer industry-leading design experience and expertise - for customized solutions to meet any of your exacting specifications.

Specifications

Others

  • Horn
    • No
    • Yes
  • Solenoid Load with Arc Suppression
    • 2 A @ 12.8 Vdc
  • Electrical Connection
    • Integral Deutsch
    • Integral Packard
    • Wire Leads
  • Temperature Rating
    • -40 °C to 85 °C [-40 °F to 185 °F]
  • Cycle Life (Lever)
    • 3000000
    • 5000000
  • Operating voltage
    • 3 Vdc to 32 Vdc
  • Product Type
    • Shifter
  • Neutral Lock
    • No
    • Yes
  • Series Name
    • Hobbs Shifter
  • Column Size
    • 38 mm [1.5 in] and 45 mm [1.77 in]
    • 55 mm [2.17 in]
  • Mounting
    • Left
    • Left or right
    • Right
  • Sealing
    • IP67
  • Speeds
    • 3 X 3
    • 4 X 4
    • 6 X 3
    • Bump
    • F/N/R

Others

  • Horn
    • No
    • Yes
  • Solenoid Load with Arc Suppression
    • 2 A @ 12.8 Vdc
  • Electrical Connection
    • Integral Deutsch
    • Integral Packard
    • Wire Leads
  • Temperature Rating
    • -40 °C to 85 °C [-40 °F to 185 °F]
  • Cycle Life (Lever)
    • 3000000
    • 5000000
  • Operating voltage
    • 3 Vdc to 32 Vdc
  • Product Type
    • Shifter
  • Neutral Lock
    • No
    • Yes
  • Series Name
    • Hobbs Shifter
  • Column Size
    • 38 mm [1.5 in] and 45 mm [1.77 in]
    • 55 mm [2.17 in]
  • Mounting
    • Left
    • Left or right
    • Right
  • Sealing
    • IP67
  • Speeds
    • 3 X 3
    • 4 X 4
    • 6 X 3
    • Bump
    • F/N/R
  • Horn : No|Yes
  • Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
  • Electrical Connection : Integral Deutsch|Integral Packard|Wire Leads
  • Temperature Rating : -40 °C to 85 °C [-40 °F to 185 °F]
  • Cycle Life (Lever) : 3000000|5000000
  • Operating voltage : 3 Vdc to 32 Vdc
  • Product Type : Shifter
  • Neutral Lock : No|Yes
  • Series Name : Hobbs Shifter
  • Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|55 mm [2.17 in]
  • Mounting : Left|Left or right|Right
  • Sealing : IP67
  • Speeds : 3 X 3|4 X 4|6 X 3|Bump|F/N/R
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Shifters Line Guide
application/pdf 179.91 KB
7/15/2021
179.91 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Shifters Line Guide
179.91 KB
7/15/2021
179.91 KB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
Shifters Line Guide
179.91 KB
7/15/2021
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022