/content/sps/us/en/search-results.html

Turn Signals

Turn Signals

Multi-purpose. 38 mm, 45 mm, or 55 mm columns. Customized buttons & twist-grip handles. 3 V to 32 V. Sealed to IP67. Many options.

Overview

Expert Construction. Tailored Solutions. Honeywell turn signals are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available - from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.

Specifications

Others

  • Lights
    • Dimmer and flash to pass
    • Flasher and brake
    • On/Off
  • Solenoid Load with Arc Suppression
    • 2 A @ 12.8 Vdc
  • Electrical Connection
    • Integral
    • Wires
  • Operating voltage
    • 3 Vdc to 32 Vdc
  • Turn Signals
    • Yes
  • Series Name
    • Hobbs Turn Signal
  • Column Size
    • 38 mm [1.5 in] and 45 mm [1.77 in]
    • 45 mm [1.77 in]
    • 55 mm [2.17 in]
  • Mounting
    • Left
    • Left or right
    • Right
  • Sealing
    • IP67

Others

  • Lights
    • Dimmer and flash to pass
    • Flasher and brake
    • On/Off
  • Solenoid Load with Arc Suppression
    • 2 A @ 12.8 Vdc
  • Electrical Connection
    • Integral
    • Wires
  • Operating voltage
    • 3 Vdc to 32 Vdc
  • Turn Signals
    • Yes
  • Series Name
    • Hobbs Turn Signal
  • Column Size
    • 38 mm [1.5 in] and 45 mm [1.77 in]
    • 45 mm [1.77 in]
    • 55 mm [2.17 in]
  • Mounting
    • Left
    • Left or right
    • Right
  • Sealing
    • IP67
  • Lights : Dimmer and flash to pass|Flasher and brake|On/Off
  • Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
  • Electrical Connection : Integral|Wires
  • Operating voltage : 3 Vdc to 32 Vdc
  • Turn Signals : Yes
  • Series Name : Hobbs Turn Signal
  • Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|45 mm [1.77 in]|55 mm [2.17 in]
  • Mounting : Left|Left or right|Right
  • Sealing : IP67
Manuals and Guides
Name
Description
File Size
Date
Size
Turn Signals Line Guide
application/pdf 195.75 KB
10/28/2021
195.75 KB
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Turn Signals Line Guide
195.75 KB
10/28/2021
195.75 KB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
Turn Signals Line Guide
195.75 KB
10/28/2021
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022