What are you looking for?

This is Search input need to add more information.


Overview

5000 Series vacuum switch with direct action blade contacts.
These switches sense a change in the vacuum, opening or closing an electrical circuit when the designated set point is reached. Honeywell S&C offers an impressive line of standard products, but our engineering expertise and understanding afford us the ability to modify existing parts or create an original component per a customer's specifications.
78815XX Vacuum Switches - Honeywell


Technical Specifications

Operating Pressure 30 in-Hg max.
Product Type Vacuum Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 1.1 in-Hg to 22 in-Hg
Standard Factory Set Points 6 in-Hg & 10 in-Hg
Electrical Termination #8-32 screw
Circuitry SPST-NC
Contact(s) Silver alloy, gold plated
Burst Pressure 150 psi
Resistive Ratings 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
Inductive Ratings 1 A, 120 Vac; 0.5 A, 240 Vac
Standard Seal Nitrile O-ring
Diaphragm Fluorosilicone elastomer
Temperature -40 °F to 250 °F
Base Brass
Cover Type Glass reinforced polyester
Options Steel, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
Availability Global
Comment XX indicates set point
Series Name 5000

Technical Specifications

Operating Pressure 30 in-Hg max.
Product Type Vacuum Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 1.1 in-Hg to 22 in-Hg
Standard Factory Set Points 6 in-Hg & 10 in-Hg
Electrical Termination #8-32 screw
Circuitry SPST-NC
Contact(s) Silver alloy, gold plated
Burst Pressure 150 psi
Resistive Ratings 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
Inductive Ratings 1 A, 120 Vac; 0.5 A, 240 Vac
Standard Seal Nitrile O-ring
Diaphragm Fluorosilicone elastomer
Temperature -40 °F to 250 °F
Base Brass
Cover Type Glass reinforced polyester
Options Steel, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
Availability Global
Comment XX indicates set point
Series Name 5000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Series 5000 Extended Duty Pressure Switch Datasheet Datasheet English 120KB
Pressure Switch Line Guide Product Line Guide English 682KB
Transportation Range Guide Product Range Guide English 4MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB

Product Features

  • Stands up to extended duty applications
  • Factory set
  • Direct acting blade - gold-plated contacts
  • No dead band
  • Various electrical connections and terminations
  • Optional rubber boot

Applications

  • Engine transmission
  • Hydraulics and brakes
  • Power steering
  • Fuel pressure
  • ABS brakes
  • Cruise control
  • Oxygen concentrators
  • Dental air
  • Embalming equipment
  • Generators/compressors
  • Pool/spa water pressure

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.