What are you looking for?

This is Search input need to add more information.


Overview

5000 Series pressure switch with standard terminal.
These switches sense a change in the pressure, opening or closing an electrical circuit when the designated set point is reached. Honeywell S&C offers an impressive line of standard products, but our engineering expertise and understanding afford us the ability to modify existing parts or create an original component per a customer's specifications.
76056 Standard Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 250 psi
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 1.1 psi to 3 psi, ±0.5 psi
Standard Factory Set Points 1.5 psi, 2 psi, & 3 psi
Electrical Termination 1/4 in spade terminals
Circuitry NO
Contact(s) Silver alloy, gold plated
Proof Pressure 500 psi
Burst Pressure 750 psi
Resistive Ratings 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
Inductive Ratings 1 A, 120 Vac; 0.5 A, 240 Vac
Standard Seal Nitrile O-ring
Diaphragm Polymide film
Temperature -40 °F to 250 °F
Base Plated steel
Cover Type Glass reinforced polyester
Options Brass, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
Availability Global
Series Name 5000

Technical Specifications

Operating Pressure 250 psi
Product Type Pressure Switch
Connector(s) 1/8-27 NPT
Contact Setting Range 1.1 psi to 3 psi, ±0.5 psi
Standard Factory Set Points 1.5 psi, 2 psi, & 3 psi
Electrical Termination 1/4 in spade terminals
Circuitry NO
Contact(s) Silver alloy, gold plated
Proof Pressure 500 psi
Burst Pressure 750 psi
Resistive Ratings 15 A, 6 Vdc; 8 A, 12 Vdc; 4 A, 24 Vdc
Inductive Ratings 1 A, 120 Vac; 0.5 A, 240 Vac
Standard Seal Nitrile O-ring
Diaphragm Polymide film
Temperature -40 °F to 250 °F
Base Plated steel
Cover Type Glass reinforced polyester
Options Brass, plastic, or stainless steel base; various base connector thread sizes; wire leads (potted and sealed)
Availability Global
Series Name 5000

Documents


Product Features

  • Stands up to extended duty applications
  • Factory set, capable of field adjustment
  • Direct acting blade - gold-plated contacts
  • No dead band
  • Kapton diaphragm for compatibility with a variety of fluids
  • Various electrical connections and terminations
  • Optional rubber boot

Applications

  • Engine transmission
  • Hydraulics and brakes
  • Power steering
  • Fuel pressure
  • ABS brakes
  • Cruise control
  • Oxygen concentrators
  • Dental air
  • Embalming equipment
  • Generators/compressors
  • Pool/spa water pressure

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.