Display and Conditioning
7554 Series
High-speed data process monitor & controller. Ideally suited for Honeywell Model 1254.
The Model 7554 is a portable process monitor and control instrument designed to work with Honeywell's Auto-ID transducers (for example, Model 1254) for plug-and-play operation.
Features
- Continuous process monitoring (tracking)
- Three peak recording functions
- Two record functions (with multiple sampling rates from 1 Hz to 10 kHz and storage for up to 8000 data points)
- Three process control output signals (for high, low, and target occurrences)
- RS-232 output
- Storage capability for up to 8000 peak readings
- Four log operation functions (viewing, uploading, printing, and erasing)
- Selectable engineering units
- Menu locking feature
- Automatic power-down (when sensor is not plugged in)
- Rechargeable Ni-Cad batteries
- Graphic user interface software available (consult factory)
- Optional simultaneous angle or RPM measurements