What are you looking for?

This is Search input need to add more information.


Overview

700 Series temperature sensor, thin film, platinum RTD, platinum-clad nickel wire.
The 700 Series Platinum RTDs (Resistance Temperature Detector) are economical, miniature temperature sensors. These products are available in two different package configurations, leaded and SMT (Surface Mount Technology). Two sizes are available for each configuration, with the SMT available in industry-standard 0805 and 1206 packages. The 700 Series has 100 Ohm and 1000 Ohm base resistances and is available in both the 3750 ppm/K and 3850 ppm/K temperature coefficients (375 and 385 alphas). The tolerances of the 700 Series meet DIN class A, DIN class B and DIN class 2B industry standards.
701-102AAB-B00 RTD Sensors - Honeywell


Technical Specifications

Product 701-102AAB-B00
Termination Leadwires
Termination Material Platinum-clad nickel wire
Availability Global
Sensor Type 1000 Ohm platinum RTD
Temperature Coefficient 0.00375 Ohm/Ohm/°C
Package Type Radial chip
Temperature Sensing Range -70 °C to 500 °C [-94 °F to 932 °F]
Base Resistance and Interchangeability 1000 Ohm ±1.2 Ohm at 0 °C
Linearity (% of Full Scale) ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -70 °C to 500 °C [-94 °F to 932 °F]
Time Constant in Water at 0.914 m/s [3 ft/s] Water current (v=0.4m/s): t0.5=0.04 s; t0.9=0.12 s
Time Constant on Metal Surface N/A
Time Constant in Air Air stream (v=2 m/s): t0.5=2.2 s; t0.9=7.0 s
Stability Max. Ro drift 0.06% after 1000 hours at 500 °C [932 °F]
Supply Voltage Not applicable
Supply Current 0.1 mA to 0.3 mA
Self Heating 0,6 K/mW at 0 °C [32 °F]
Insulation Resistance 100 MOhm at 20 °C [68 °F]
Series Name 700
Construction Passified 99% alumina support, resistance portion, refractory glass passified overall
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Technical Specifications

Product 701-102AAB-B00
Termination Leadwires
Termination Material Platinum-clad nickel wire
Availability Global
Sensor Type 1000 Ohm platinum RTD
Temperature Coefficient 0.00375 Ohm/Ohm/°C
Package Type Radial chip
Temperature Sensing Range -70 °C to 500 °C [-94 °F to 932 °F]
Base Resistance and Interchangeability 1000 Ohm ±1.2 Ohm at 0 °C
Linearity (% of Full Scale) ±0.1% typ. -40 °C to 125 °C [-40 °F to 257 °F]; ±2.0% max. -70 °C to 500 °C [-94 °F to 932 °F]
Time Constant in Water at 0.914 m/s [3 ft/s] Water current (v=0.4m/s): t0.5=0.04 s; t0.9=0.12 s
Time Constant on Metal Surface N/A
Time Constant in Air Air stream (v=2 m/s): t0.5=2.2 s; t0.9=7.0 s
Stability Max. Ro drift 0.06% after 1000 hours at 500 °C [932 °F]
Supply Voltage Not applicable
Supply Current 0.1 mA to 0.3 mA
Self Heating 0,6 K/mW at 0 °C [32 °F]
Insulation Resistance 100 MOhm at 20 °C [68 °F]
Series Name 700
Construction Passified 99% alumina support, resistance portion, refractory glass passified overall
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB
Platinum RTDs Temperature Sensors Circuits and Switches Technical Information English 125KB
700 Series Platinum RTDs Datasheet English 249KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating Technical Information English 126KB
50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1 Installation Instructions English 157KB
Platinum RTDs Temperature Sensors Hot Film Anemometry Technical Information English 127KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables Technical Information English 93KB

Product Features

  • Linear resistance vs temperature
  • High accuracy
  • Interchangeability
  • Excellent stability
  • Fast time response
  • Wide temperature range

Applications

  • HVAC: room, duct and refrigerant temperature
  • Electronic assemblies: thermal management, temperature compensation
  • Process control: temperature regulation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.