What are you looking for?

This is Search input need to add more information.


Overview

6655 Series on-surface temperature sensor, NTC, 10,000 Ohm, ±10.0 % tolerance, 3976 BETA, 16 R-T curve, phenolic, bracket (20,6 mm diameter pipe clip), quick connect terminal [90°, 0.25 in].
The 6655 Series on-surface temperature sensors are lower-cost, thermistor-based temperature sensors that use Honeywell's compact, low-profile, 12,7 mm [0.50 in] thermostat package. This series is designed to offer temperature measurements with enhanced response and accuracy on most flat surfaces and pipes in non-condensing applications. Unlike thermostats, which are generally limited to one fixed temperature, these thermistor-based NTC (Negative Temperature Coefficient) devices allow the customer greater flexibility in temperature monitoring and controlling. Tight interchangeability eliminates or reduces customer need for calibration. Enhanced accuracy and response time are designed to meet customer needs.
6655-97100901 Temperature Probes - Honeywell


Technical Specifications

Temperature Sensing Type Air/Surface
Operating Temperature -20 °C to 110 °C [-4 °F to 230 °F]
Thermistor Type NTC
Resistance 10,000 Ohm
Tolerance ±10.0 %
BETA (25/85) 3670 (25/85)
R-T Curve 16
Time Constant on Metal Surface 1.5 s
Dissipation Constant on Metal Surface 6.5 mW/°C
Housing Material Phenolic
Electrical Interface/Connector Type Quick connect terminal (90°, 0.25 in)
Mounting Method/Mechanical Interface Bracket pipe clip (20,6 mm dia.)
Lead Material N/A
Lead Length N/A
Series Name 6655
Availability Global

Technical Specifications

Temperature Sensing Type Air/Surface
Operating Temperature -20 °C to 110 °C [-4 °F to 230 °F]
Thermistor Type NTC
Resistance 10,000 Ohm
Tolerance ±10.0 %
BETA (25/85) 3670 (25/85)
R-T Curve 16
Time Constant on Metal Surface 1.5 s
Dissipation Constant on Metal Surface 6.5 mW/°C
Housing Material Phenolic
Electrical Interface/Connector Type Quick connect terminal (90°, 0.25 in)
Mounting Method/Mechanical Interface Bracket pipe clip (20,6 mm dia.)
Lead Material N/A
Lead Length N/A
Series Name 6655
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
6655 On-Surface Temperature Sensors Datasheet English 119KB
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Air/surface temperature sensing
  • NTC thermistor output
  • Low cost
  • Low, compact profile
  • Tight interchangeability
  • Enhanced response time
  • Enhanced accuracy
  • Wide operating temperature range
  • Variety of mounting brackets
  • Widely used sensor package footprint
  • Enhanced stability/low drift

Applications

  • Water heaters and boilers
  • Industrial ovens and ranges
  • Copier diffuser rollers
  • HVAC compressor or duct temperature sensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.