/content/sps/us/en/search-results.html

Temperature Probes

6655 Series

Air-gas/surface. NTC. Phenolic thermostat-type package.

Overview

The 6655 Series On-Surface Temperature Sensors are lower cost, thermistor-based temperature sensors that use Honeywell’s compact, low-profile, 12,70 mm [0.5 in] thermostat package. These products are designed to offer temperature measurements with enhanced response and accuracy on most flat surfaces and pipes in non-condensing applications.

Unlike thermostats, which are generally limited to one fixed temperature, these thermistor-based NTC (Negative Temperature Coefficient) devices allow the customer greater flexibility in temperature monitoring and controlling. Tight interchangeability eliminates or reduces customer need for calibration. Enhanced accuracy and response time are designed to meet your needs. A wide operating temperature range of -20 °C to 110 °C [-4 °F to 230 °F] allows application flexibility.

The 6655 Series has gained widespread acceptance standard due to their robust design and ease of installation. A variety of mounting brackets provides mounting flexibility.

Data Sheet
Name
Description
File Size
Date
Size
6655 On-Surface Temperature Sensors
application/pdf 120.91 KB
7/16/2021
120.91 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
7/15/2021
4.51 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
6655 On-Surface Temperature Sensors
120.91 KB
7/16/2021
120.91 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
4.51 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
6655 On-Surface Temperature Sensors
120.91 KB
7/16/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Product Number
Image
SKU
Description
alt
6655RP-90030007
6655 Series on-surface temperature sensor, NTC, 10,000 Ohm, ±10.0 % tolerance, 3976 BETA, 16 R-T curve, phenolic, no bracket, quick connect terminal [90°, 0.25 in]
Image
SKU
Description
alt
6655RP-90030007
6655 Series on-surface temperature sensor, NTC, 10,000 Ohm, ±10.0 % tolerance, 3976 BETA, 16 R-T curve, phenolic, no bracket, quick connect terminal [90°, 0.25 in]