What are you looking for?

This is Search input need to add more information.


Overview

Model 6443, 500 lb & 1,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Vertical Electical Exit Orientation.
Honeywell’s X-Y force sensor is constructed of two strain gauge bridges mounted at 90° and isolated by a flexure system.

The complete, two-component system, including flexures, is machined from one specially-prepared metal billet to provide unusual structure strength and to minimize crosstalk between the two transducers.

This unique sensor has excellent linearity characteristics and maximum structure life.

Need additional modifications or a custom design? Contact us for a quote.
6443-500/1K Load Cells for Special Applications - Honeywell


Technical Specifications

Order Code 6443-500/1K,1AD,2U,6AC,15B
Range 500 lb & 1,000 lb
Accuracy ±0.15 % full scale
Non-Linearity ±0.10 % of full scale
Hysteresis ±0.10 % of full scale
Repeatability ±0.05 % of full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P (x2)
Mating Connector MS3106E-14S-5S
Case Material Nickle Plated Carbon Steel
Approvals CE (unamplified)
Series Name Model 6443

Technical Specifications

Order Code 6443-500/1K,1AD,2U,6AC,15B
Range 500 lb & 1,000 lb
Accuracy ±0.15 % full scale
Non-Linearity ±0.10 % of full scale
Hysteresis ±0.10 % of full scale
Repeatability ±0.05 % of full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P (x2)
Mating Connector MS3106E-14S-5S
Case Material Nickle Plated Carbon Steel
Approvals CE (unamplified)
Series Name Model 6443

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 6443 X-Y Force Sensor Datasheet Datasheet English 299KB
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Compact size
  • Carbon steel construction
  • 0.1% linearity and hysteresis, respectively
  • Simultaneous dual-axis readings
  • Minimal crosstalk

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.