Load Cells for Special Applications
X-Y Force - Model 6443
Complete two-component system, including flexures, provides unusual structure strength & to minimize crosstalk between the two transducers
Honeywell’s X-Y force sensor is constructed of two strain gauge bridges mounted at 90° and isolated by a flexure system. The complete, two-component system, including flexures, is machined from one specially-prepared metal billet to provide unusual structure strength and to minimize crosstalk between the two transducers.
This unique sensor has excellent linearity characteristics and maximum structure life. Need additional modifications or a custom design? Contact us for a quote.
Features
- Compact size
- 0.1 % linearity and hysteresis, respectively
- Simultaneous dual-axis readings
- Minimal crosstalk