What are you looking for?

This is Search input need to add more information.


Overview

600 Series optical encoder, 128 pulse per revolution, 2-square wave, 190,5 mm [7.5 in] cable/connector, mounting hardware included.

The 600 Series Optical Encoders use non-contact technology to convert mechanical rotary motion into a digital electrical output. This output, compatible with transistor-transistor logic (TTL), may eliminate the need for analog to digital converters.

These encoders are rotary devices which contain a rotor and stator pair that create a variable aperture to allow light from a light emitting diode (LED) to pass through to a photosensitive diode. The rotor represents the number of lines (pulses) of the encoder and the stator creates the positioning of the individual outputs, or phasing. The varying amount of light allowed through the aperture creates a sine wave output. Internal electronics then amplify and convert this sine wave output into a square wave.

Two square waves, Channel A and Channel B, provide a quadrature output. Channel A leads Channel B by 90º electrically in a counterclockwise direction at a rate of 128 pulses per channel per revolution. Quadrature output allows the user to potentially determine incremental position, direction and speed.

The 600 Series is available with PC terminals, cable, or cable with connector.

Technical Specifications

Product 600-128-CN1
Encoder Type Optical
Pulse Per Revolution 128
Output 2-square wave, Channel A leads Channel B by 90° electrically in counterclockwise direction
Output Voltage 2.4 Vdc min. (high); 0.4 Vdc max. (low)
Operating Temperature -40 °C to 65 °C [-40 °F to 149 °F]
Storage Temperature -55 °C to 110 °C [-67 °F to 230 °F]
Rotational Life 10 million shaft rotations, min.
Operating Speed 300 RPM max.
Terminal Cable with Berg connector, 28 AWG, IL-W-168780 Type B or equivalent insulation
Source Voltage Range 5 Vdc ±5% at 30 mA max. plus external requirements
Supply Current 30 mA
Electrical Travel Continuous/360°
Mechanical Travel Continuous/360°
Pull-up Resistor 10 kOhm
Operating Torque 0,011 N m [1.5 oz-in] max.
Housing Type Molded thermoplastic
Shaft Material Stainless steel
Bushing Material Nickel-plated brass
Availability Global
UNSPSC Code 39121527
UNSPSC Commodity 39121527 Encoders
Series Name 600

Technical Specifications

Product 600-128-CN1
Encoder Type Optical
Pulse Per Revolution 128
Output 2-square wave, Channel A leads Channel B by 90° electrically in counterclockwise direction
Output Voltage 2.4 Vdc min. (high); 0.4 Vdc max. (low)
Operating Temperature -40 °C to 65 °C [-40 °F to 149 °F]
Storage Temperature -55 °C to 110 °C [-67 °F to 230 °F]
Rotational Life 10 million shaft rotations, min.
Operating Speed 300 RPM max.
Terminal Cable with Berg connector, 28 AWG, IL-W-168780 Type B or equivalent insulation
Source Voltage Range 5 Vdc ±5% at 30 mA max. plus external requirements
Supply Current 30 mA
Electrical Travel Continuous/360°
Mechanical Travel Continuous/360°
Pull-up Resistor 10 kOhm
Operating Torque 0,011 N m [1.5 oz-in] max.
Housing Type Molded thermoplastic
Shaft Material Stainless steel
Bushing Material Nickel-plated brass
Availability Global
UNSPSC Code 39121527
UNSPSC Commodity 39121527 Encoders
Series Name 600

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
600 Series Optical Encoders Datasheet Datasheet English 1MB
600 Series Optical Encoders Installation Instructions Installation Instructions English 774KB
600 Series, 600-128-CN1 highres photo Photo -- 536KB
600 Series, 600-128-CN1 lowres photo Photo -- 74KB
Position Sensors Range Guide Product Range Guide English 1MB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB

Product Features

  • Non-contact technology, with a minimum of 10 million shaft rotations: Promotes long life in the application
  • Digital voltage output: May eliminate the need for analog to digital converters, contributes to a more cost-effective solution
  • TTL-compatible output: Prevents triggering of false highs/lows due to ambient noise
  • Wide operating temperature range of -40 °C to 65 °C [-40 °F to 149 °F]: Promotes flexibility in the applications
  • Choice of mounting terminations: Designed to provide mounting flexibility

Applications

Industrial:

  • Motor control
  • Flow control
  • Robotics
  • Computer peripherals
  • Welding equipment

Medical:

  • Portable diagnostic equipment (i.e., EKG, ultrasound)
  • Home health care respiratory equipment
  • Surgical equipment
  • Precision joysticks

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.