What are you looking for?

This is Search input need to add more information.


Overview

5FW Series, Target, Harsh Environment 5FW Series, Target, Special, Stainless Steel.
21FW series single channel sensors, 23FW series triple channel sensors and the 5FW series magnet targets were originally created and specified for use on the Lockheed Martin Joint Strike Fighter aircraft. The ultra-high reliability and small profile of the hall effect sensors and targets, along with their enhanced resistance to electromagnetic interference and competitive cost, make these products ideal for many locations on an aircraft, or applications with severe shock, vibration, temperature and EMI environments.
5FW-2 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 5 FW
Sensor Type Harsh environment
Technology Magnet
Operating Temperature -55°C to 150°C [-67°F to 302°F]
Shape Special
Packaging Target
Dimension 6,4 mm [0.25 in]
Housing Material Stainless steel
Weight 13 g [0.4 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 5 FW
Sensor Type Harsh environment
Technology Magnet
Operating Temperature -55°C to 150°C [-67°F to 302°F]
Shape Special
Packaging Target
Dimension 6,4 mm [0.25 in]
Housing Material Stainless steel
Weight 13 g [0.4 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 3MB

Applications

  • Door and utility systems
  • High lift systems
  • Hydraulic systems
  • Valves, engine / thrust reverser systems
  • Power generation systems
  • Environmental control systems
  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.