What are you looking for?

This is Search input need to add more information.


Overview

53 Series Industrial Potentiometer, Conductive Plastic Element, Solder lug Terminals, 2 W Power Rating, 10 kOhm Resistance Value.
The 53 Series is an economical potentiometer made with a rugged construction. It offers a 2 watt power rating and the benefits of a conductive plastic element. It is available in a special construction that accepts a rotary switch (purchased separately).
53C110K 380/RV4/485/53C/385 Series - Honeywell


Technical Specifications

Potentiometer Type Industrial
Element Type Conductive Plastic
Power Rating 2 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 25000 cycles
Mechanical Rotation 312°
Turns N/A
Terminal Solder lug
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 50,80 mm [2.0 in]
Shaft Ending Plain round
Body 27.8 mm [1.094 in] diameter max. except at terminal standoff
Electrical Taper Linear
Operating Temperature -55 °C to 120 °C [-67 °F to 248 °F]
Working Voltage (Max.) 500 V
Linearity ± 5 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name 53

Technical Specifications

Potentiometer Type Industrial
Element Type Conductive Plastic
Power Rating 2 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 25000 cycles
Mechanical Rotation 312°
Turns N/A
Terminal Solder lug
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 50,80 mm [2.0 in]
Shaft Ending Plain round
Body 27.8 mm [1.094 in] diameter max. except at terminal standoff
Electrical Taper Linear
Operating Temperature -55 °C to 120 °C [-67 °F to 248 °F]
Working Voltage (Max.) 500 V
Linearity ± 5 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name 53

Documents


Product Features

  • Robust nickel-plated brass shaft and bushings
  • Conductive plastic element
  • Linear taper
  • 25,000 cycle rotational life

Applications

  • Manual controls (throttle, joystick)
  • Electric vehicles
  • Personal mobility
  • Off-road vehicles
  • Welding and heating
  • Telecommunications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.