What are you looking for?

This is Search input need to add more information.


Overview

500 Series immersion temperature probe, NTC, 10,000 Ohm, ±20.0% tolerance, 25 °C [77 °F] accuracy, stainless steel, bullet housing, flying leads (two), 28 gauge Teflon insulation, 64 mm [2.5 in].
The 500 Series is broad portfolio of air/gas, liquid and surface temperature probes that use Honeywell's NTC (Negative Temperature Coefficient) thermistors. Thermistors can be very effective in sensing temperatures of gases, liquids or solids because of their enhanced sensitivity. These small, easy to install probe assemblies support and position the thermistor elements within the media to be monitored as well as protect the thermistors against damage in use or handling. The assemblies also help direct thermal or fluid flow evenly across the thermistors for accurate temperature sensing. The enhanced reliability, precision and stability of the 500 Series products allow the customer greater flexibility in temperature monitoring and control. The wide operating temperature range is -60 °C to 300 °C [-76 °F to 572 °F] provides application flexibility. The 500 Series is available in a wide variety of housing styles and materials, R-T (Resistance-Temperature) curves, mounting methods, mechanical interface, electrical interface and connector types to meet most applications. In addition to custom configurations, a variety of existing designs is available. Honeywell also offers RTD (Resistance Temperature Detector) technology that may be packaged into probe assemblies for similar applications that may require an RTD linear output instead of an NTC thermistor output.
521-59BP01-103 Temperature Probes - Honeywell


Technical Specifications

Temperature Sensing Type Immersion
Operating Temperature -60 °C to 148 °C [-76 °F to 299 °F]
Thermistor Type NTC
Resistance 10,000 Ohm
Tolerance ±20.0%
Accuracy 25 °C [77 °F]
BETA (25/85) 3670
R-T Curve 12
Time Constant in Air N/A
Dissipation Constant in Air N/A
Dissipation Constant in Water 5,7 mW/°C
Time Constant in Water at 0.914 m/s [3 ft/s] 6.0 s
Time Constant on Metal Surface N/A
Dissipation Constant on Metal Surface N/A
Housing Material Stainless steel
Electrical Interface/Connector Type Flying leads (two)
Mounting Method/Mechanical Interface Bullet housing
Lead Material 28 Gauge Teflon insulation
Lead Length 64 mm [2.5 in]
Series Name 500
Availability Global

Technical Specifications

Temperature Sensing Type Immersion
Operating Temperature -60 °C to 148 °C [-76 °F to 299 °F]
Thermistor Type NTC
Resistance 10,000 Ohm
Tolerance ±20.0%
Accuracy 25 °C [77 °F]
BETA (25/85) 3670
R-T Curve 12
Time Constant in Air N/A
Dissipation Constant in Air N/A
Dissipation Constant in Water 5,7 mW/°C
Time Constant in Water at 0.914 m/s [3 ft/s] 6.0 s
Time Constant on Metal Surface N/A
Dissipation Constant on Metal Surface N/A
Housing Material Stainless steel
Electrical Interface/Connector Type Flying leads (two)
Mounting Method/Mechanical Interface Bullet housing
Lead Material 28 Gauge Teflon insulation
Lead Length 64 mm [2.5 in]
Series Name 500
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
500 Series Packaged Temperature Probes Datasheet English 1MB
Temperature Sensors Line Guide Product Line Guide English 290KB
Embedded Products in Hospital Applications Brochure English 5MB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches for HVAC Applications Application Note English 5MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 496KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Choice of custom or existing designs
  • Air/gas, surface, immersion and liquid level
  • NTC type output
  • Enhanced sensitivity
  • Small package size
  • Easy to install
  • Enhanced reliability
  • Enhanced accuracy
  • Enhanced stability/low drift
  • Wide operating temperature range
  • Wide variety of probe assembly styles
  • Custom configurations available
  • RTD linear output available

Applications

  • Industrial: HVAC, refrigeration, office automation, air compressors, industrial ovens and ranges, hydraulic systems, processing and packaging, power generation
  • Transportation: heavy duty or sport vehicle engine oil, air inlet, fuel, coolant or surface temperature sensing
  • Aviation: engine bleed air or environmental control systems
  • Weather stations

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.