What are you looking for?

This is Search input need to add more information.


Overview

510 Series mechanical encoder, 2-bit: 9 cycles per revolution, 36 detents/revolution, PC type C-30 terminals.

The 510 Series are manually operated, rotary encoders that supply a 2-bit gray code output for relative reference applications or a four-bit gray code output for absolute electrical reference applications. They combine the feel of a rotary switch with a digital output.

The “L” channel leads the “R” channel by 90º electrically in the clockwise position. This series has continuous electrical travel and has a rotational life of more than 100,000 shaft rotations with a positive detent feel.

These small encoders are commonly used in limited-space, panel-mounted applications where the need for costly, frontpanel displays can be completely eliminated. Digital gray code outputs may eliminate the need for analog/digital converters.

510E1A48F209PC Encoders - Honeywell


Technical Specifications

Product 510E1A48F209PC
Encoder Type Mechanical
Pulse Per Revolution 9
Pulse 1/4 cycle per detent
Detents 36
Output 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction
Operating Temperature -40 °C to 105 °C [-40 °F to 221 °F]
Storage Temperature -55 °C to 120 °C [-67 °F to 248 °F]
Rotational Life 100,000 detented cycles at rated load typ.
Operating Speed 50 RPM max.
Terminal PC type C-30, bent for vertical mount, three leads
Contact Resistance 5 Ohm max.
Open Resistance 100 kOhm min.
Electrical Travel Continuous/360°
Mechanical Travel Continuous/360°
Dielectric Withstanding Voltage 1000 Vac at sea level
Contact Rating 250 mA at 28 Vdc max.
Operating Torque 21 mN m to 23 mN m [3 oz-in to 5 oz-in]
Housing Type Glass-reinforced thermoplastic
Shaft Material Glass-reinforced thermoplastic
Shaft Diameter 6,27 mm [0.247 in]
Shaft Length 19,1 mm [0.752 in]
Bushing Material Glass-reinforced thermoplastic
Bushing Diameter 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Length 6,35 mm [0.25 in]
Availability Global
UNSPSC Code 39121527
UNSPSC Commodity 39121527 Encoders
Series Name 510

Technical Specifications

Product 510E1A48F209PC
Encoder Type Mechanical
Pulse Per Revolution 9
Pulse 1/4 cycle per detent
Detents 36
Output 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction
Operating Temperature -40 °C to 105 °C [-40 °F to 221 °F]
Storage Temperature -55 °C to 120 °C [-67 °F to 248 °F]
Rotational Life 100,000 detented cycles at rated load typ.
Operating Speed 50 RPM max.
Terminal PC type C-30, bent for vertical mount, three leads
Contact Resistance 5 Ohm max.
Open Resistance 100 kOhm min.
Electrical Travel Continuous/360°
Mechanical Travel Continuous/360°
Dielectric Withstanding Voltage 1000 Vac at sea level
Contact Rating 250 mA at 28 Vdc max.
Operating Torque 21 mN m to 23 mN m [3 oz-in to 5 oz-in]
Housing Type Glass-reinforced thermoplastic
Shaft Material Glass-reinforced thermoplastic
Shaft Diameter 6,27 mm [0.247 in]
Shaft Length 19,1 mm [0.752 in]
Bushing Material Glass-reinforced thermoplastic
Bushing Diameter 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Length 6,35 mm [0.25 in]
Availability Global
UNSPSC Code 39121527
UNSPSC Commodity 39121527 Encoders
Series Name 510

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
510 Series Mechanical Encoders Datasheet Datasheet English 1MB
510 Series Mechanical Encoders Installation Instructions Installation Instructions English 712KB
510 Series, Termination C, 3 Leads highres photo Photo -- 382KB
510 Series, Termination C, 3 Leads lowres photo Photo -- 60KB
Position Sensors Range Guide Product Range Guide English 1MB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB

Product Features

  • High resolution: Up to 36 positions for applications that require high resolution
  • Gray code digital voltage output: May eliminate the need for analog to digital converters, contributes to a more cost-effective solution
  • Wide operating temperature range of -40 °C to 105 °C [-40 °F to 221 °F]: Helps minimize thermal performance issues
  • Mounting flexibility: Horizontal or vertical mounting terminations promote flexibility in the application

Applications

Industrial:

  • Robotics
  • Irrigation controls
  • Audio/visual equipment

Medical:

  • EGK and defibrillation machines

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.