What are you looking for?

This is Search input need to add more information.


Overview

3MS1 QPL Series Military Thermostats.
The 3MS1 QPL Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory, and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically sealed steel housing with a glass-to-metal seal at the terminal junction. It is qualified to MIL-S-24236 and is QPL listed for military applications.
3MS1 00143157 High Reliability - Honeywell


Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -46 °C to 191 °C [-50 °F to 375 °F]
Amperage 5.0 A resistive
Voltage 28 Vac/Vdc
Open Temperature 46.1 °C [115 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature -40.0 °C [-40 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -65 °C to 260 °C [-85 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm max.
Hermetic Seal MIL-STD-202, Method 112; Cond. C
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 100 G
Vibration MIL-STD-202, Method 204; 20 G
Thermal Shock MIL-STD-202, Method 107; Cond. B
Acceleration MIL-STD-202, Method 212; 20 G
Salt Spray MIL-STD-202, Method 101; Cond. B
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Consil alloy MG/silver
Mounting S306 6-32 round cap stud
Agency Approvals and Standards Mil-PRF-24236/1 and QPL
Comments M24236/1-xxxxx number is HBKBH.
Series Name 3MS1 QPL

Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -46 °C to 191 °C [-50 °F to 375 °F]
Amperage 5.0 A resistive
Voltage 28 Vac/Vdc
Open Temperature 46.1 °C [115 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature -40.0 °C [-40 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -65 °C to 260 °C [-85 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm max.
Hermetic Seal MIL-STD-202, Method 112; Cond. C
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 100 G
Vibration MIL-STD-202, Method 204; 20 G
Thermal Shock MIL-STD-202, Method 107; Cond. B
Acceleration MIL-STD-202, Method 212; 20 G
Salt Spray MIL-STD-202, Method 101; Cond. B
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Consil alloy MG/silver
Mounting S306 6-32 round cap stud
Agency Approvals and Standards Mil-PRF-24236/1 and QPL
Comments M24236/1-xxxxx number is HBKBH.
Series Name 3MS1 QPL

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 2MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB

Product Features

  • Hermetically sealed
  • Tight tolerances
  • Tight differentials
  • Hi-Rel
  • QPL listed

Applications

  • Military

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.