What are you looking for?

This is Search input need to add more information.


Overview

MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Quick Connect Termination, Fine Silver Contacts, Screw Termination, CSA, UL.
Easy to gang mount, MN Series single pole double throw double-break switches are for use with limit or control mechanisms on machine tools, presses, or other equipment.
3MN6 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 15 A
Sealed No
Circuitry 2 CKT DB
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 480 Vac
Contact Type Silver
Operating Force (OF) 1,95 N to 3,1 N [7.0 oz to 11.0 oz]
Release Force 1,11 N [4.0 oz] min.
Pretravel (PT) 1,52 mm [0.060 in] max.
Overtravel (OT) 2,03 mm [0.080 in] min.
Differential Travel (DT) 0,38 mm to 0,63 mm [0.015 in to 0.025 in]
Operating Position (OP) 2,16 mm [0.085 in] max.
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Centers 54,1 mm [2.13 in]
Weight 34,5 g [0.076 lb]
Package Height 30,5 mm [1.2 in]
Package Width 17,5 mm [0.69 in]
Package Length 63,5 mm [2.50 in]
Recommended For Lower force
Availability Global
Series Name MN

Technical Specifications

Switch Type MICRO SWITCH Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Ampere Rating 15 A
Sealed No
Circuitry 2 CKT DB
Actuator Pin Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 480 Vac
Contact Type Silver
Operating Force (OF) 1,95 N to 3,1 N [7.0 oz to 11.0 oz]
Release Force 1,11 N [4.0 oz] min.
Pretravel (PT) 1,52 mm [0.060 in] max.
Overtravel (OT) 2,03 mm [0.080 in] min.
Differential Travel (DT) 0,38 mm to 0,63 mm [0.015 in to 0.025 in]
Operating Position (OP) 2,16 mm [0.085 in] max.
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Centers 54,1 mm [2.13 in]
Weight 34,5 g [0.076 lb]
Package Height 30,5 mm [1.2 in]
Package Width 17,5 mm [0.69 in]
Package Length 63,5 mm [2.50 in]
Recommended For Lower force
Availability Global
Series Name MN

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches Datasheet English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Double-break circuitry
  • Power load switching capability to 15 A at 600 Vac
  • Motor handling capacity of 746 W [1 hp] at 240 Vac
  • Long mechanical life to 10,000,000 cycles at 95% survival
  • Space between terminals reduces possibility of shorting
  • Arc-resistant plastic

Applications

  • Machine Tools
  • Presses
  • Industrial equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.