/content/sps/us/en/search-results.html

Specialty Basic Switches

3MN Series

ac 15 A (UL & CSA). dc rated. Double-break contacts. Screw or quick connect terminals. 54,0 mm centers top mount.

Overview

Easy to gang mount, MN Series single pole double throw double-break switches are for use with limit or control mechanisms on machine tools, presses, or other equipment.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
application/pdf 1.61 MB
7/16/2021
1.61 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
7/16/2021
1.61 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
1.61 MB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
3MN1
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 3,34 N - 5,56 N [12 oz - 20 oz] Operating Force, Gold Contacts, Quick Connect Termination Silver Contacts, Screw Termination CSA, UL
alt
3MN11
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Gold Contacts, Quick Connect Termination
alt
3MN19
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Silver Contacts, Screw Termination CSA, UL
alt
3MN6
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Quick Connect Termination, Fine Silver Contacts, Screw Termination, CSA, UL
Image
SKU
Description
alt
3MN1
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 3,34 N - 5,56 N [12 oz - 20 oz] Operating Force, Gold Contacts, Quick Connect Termination Silver Contacts, Screw Termination CSA, UL
alt
3MN11
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Gold Contacts, Quick Connect Termination
alt
3MN19
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Silver Contacts, Screw Termination CSA, UL
alt
3MN6
MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Quick Connect Termination, Fine Silver Contacts, Screw Termination, CSA, UL