What are you looking for?

This is Search input need to add more information.


Overview

3800 Series Industrial-grade Thermostats for Severe Duty Applications.
The 3800 Series is used where high levels of vibration and mechanical shock are common but a military device is not required. It is easily customized for use in a variety of applications.
3800 00150005 Hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -29 °C to 260 °C [-20 °F to 500 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 35.0 °C [95 °F]
Open Tolerance 2.2 °C [4 °F]
Close Temperature 40.0 °C [104 °F]
Close Tolerance 1.7 °C [3 °F]
Environmental Exposure Range -62 °C to 288 °C [-80 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 400 G
Vibration MIL-STD-202, Method 204; 20 G
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B209 fixed bracket
Comments Industrial, severe duty hermetic
Series Name 3800

Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -29 °C to 260 °C [-20 °F to 500 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 35.0 °C [95 °F]
Open Tolerance 2.2 °C [4 °F]
Close Temperature 40.0 °C [104 °F]
Close Tolerance 1.7 °C [3 °F]
Environmental Exposure Range -62 °C to 288 °C [-80 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 400 G
Vibration MIL-STD-202, Method 204; 20 G
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B209 fixed bracket
Comments Industrial, severe duty hermetic
Series Name 3800

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Easily customized

Applications

  • Commercial aircraft

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.