What are you looking for?

This is Search input need to add more information.


Overview

3800 Series Industrial-grade Thermostats for Severe Duty Applications.
The 3800 Series is used where high levels of vibration and mechanical shock are common but a military device is not required. It is easily customized for use in a variety of applications.
3800 00020025 Hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -29 °C to 260 °C [-20 °F to 500 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 101.7 °C [215 °F] max.
Open Tolerance N/A
Close Temperature 32.2 °C [90 °F] min..
Close Tolerance N/A
Environmental Exposure Range -62 °C to 288 °C [-80 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 400 G
Vibration MIL-STD-202, Method 204; 20 G
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Consil alloy MG/silver
Mounting No bracket
Comments Industrial, severe duty hermetic
Series Name 3800

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -29 °C to 260 °C [-20 °F to 500 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 101.7 °C [215 °F] max.
Open Tolerance N/A
Close Temperature 32.2 °C [90 °F] min..
Close Tolerance N/A
Environmental Exposure Range -62 °C to 288 °C [-80 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 400 G
Vibration MIL-STD-202, Method 204; 20 G
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Consil alloy MG/silver
Mounting No bracket
Comments Industrial, severe duty hermetic
Series Name 3800

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Easily customized

Applications

  • Commercial aircraft

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.