What are you looking for?

This is Search input need to add more information.


Overview

300 FW Series, Two Piece Sensor, Harsh Environment, Stainless Steel.
370FW03-R1 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 300 FW
Sensor Type Harsh Environment
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Packaging Two Piece Sensor
Housing Material Stainless Steel
Guaranteed Actuation Distance 0 mm to 3,5 mm [0 in to 0.1378 in]
Comments Designed to work in conjunction with the Honeywell Sensor Interface Module (ZS-00500).
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 300 FW
Sensor Type Harsh Environment
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Packaging Two Piece Sensor
Housing Material Stainless Steel
Guaranteed Actuation Distance 0 mm to 3,5 mm [0 in to 0.1378 in]
Comments Designed to work in conjunction with the Honeywell Sensor Interface Module (ZS-00500).
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.