What are you looking for?

This is Search input need to add more information.


Overview

3455RC Redi-Temp Series Ceramic Automatic Reset Thermostats.
table> Shipped from stock, the 3455RC Series thermostats are often suitable for applications such as copy machines, power supplies, telecommunications and ovens. UL, CSA and European approval agencies listings available.
3455RC 01000220 Automatic Reset - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature 0 °C to 260 °C [32 °F to 500 °F]
Amperage 15 A/10 A resistive max.
Voltage 120 Vac/240 Vac
Open Temperature 18.3 °C [65 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature -1.1 °C [30 °F]
Close Tolerance 4.4 °C [8 °F]
Environmental Exposure Range -20 °C to 287 °C [0 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm max.
Housing Material Ceramic
Contact Material Silver/nickel alloy
Mounting B203S moveable bracket
Agency Approvals and Standards UL, CSA, VDE
Comments High current
Series Name 3455RC

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature 0 °C to 260 °C [32 °F to 500 °F]
Amperage 15 A/10 A resistive max.
Voltage 120 Vac/240 Vac
Open Temperature 18.3 °C [65 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature -1.1 °C [30 °F]
Close Tolerance 4.4 °C [8 °F]
Environmental Exposure Range -20 °C to 287 °C [0 °F to 550 °F]
Dielectric Strength MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm max.
Housing Material Ceramic
Contact Material Silver/nickel alloy
Mounting B203S moveable bracket
Agency Approvals and Standards UL, CSA, VDE
Comments High current
Series Name 3455RC

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Cost effective
  • Rivet sleeve construction
  • High profile
  • High temperature
  • High current

Applications

  • Copy machines
  • Power supplies
  • Telecommunications
  • Office copy machines
  • Ovens

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.