What are you looking for?

This is Search input need to add more information.


Overview

300 FW Series, Two Piece Sensor, Harsh Environment, Stainless Steel.
340FW03-R1 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 300 FW
Sensor Type Sensor Interface Module
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Housing Material Stainless Steel
Guaranteed Actuation Distance 0 mm to 3,5 mm [0 in to 0.1378 in]
Comments Designed to work in conjunction with the Honeywell Sensor Interface Module (ZS-00500).
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 300 FW
Sensor Type Sensor Interface Module
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Housing Material Stainless Steel
Guaranteed Actuation Distance 0 mm to 3,5 mm [0 in to 0.1378 in]
Comments Designed to work in conjunction with the Honeywell Sensor Interface Module (ZS-00500).
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.