What are you looking for?

This is Search input need to add more information.


Overview

Model 3397, 300 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation.
Honeywell’s cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

Designed to measure tension/compression, these load cells have enhanced accuracies up to 0./07% and have measurement ranges from 5 lbs up to 100,000 lbs.

Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available.

Need special modifications or a custom design? Call us to discuss your requirements.
3397-300 Carbon Steel Low Profile Load Cells - Honeywell


Technical Specifications

Order Code 3397-300,1AD,2U,6AB,15A
Range 300 lb
Accuracy ±0.07 % full scale
Non-Linearity ±0.05 % of full scale
Hysteresis ±0.05 % of full scale
Repeatability ±0.02 % of full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) ±0.002 % of reading/°F
Electrical Termination (std.) PT02E-10-6P
Mating Connector PT06W-10-6S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3397

Technical Specifications

Order Code 3397-300,1AD,2U,6AB,15A
Range 300 lb
Accuracy ±0.07 % full scale
Non-Linearity ±0.05 % of full scale
Hysteresis ±0.05 % of full scale
Repeatability ±0.02 % of full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) ±0.002 % of reading/°F
Electrical Termination (std.) PT02E-10-6P
Mating Connector PT06W-10-6S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3397

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3397 Pancake Load Cell Datasheet Datasheet English 234KB
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Low profile, pancake style
  • Strong carbon steel construction for rugged durability
  • Accuracy ranges up to 0.7%
  • Load ranges from 5 lbs to 100,000lbs
  • Low sensitivity to extraneous loads
  • Low deflection
  • Fatigue-rated and fatigue-resistant options available

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.