What are you looking for?

This is Search input need to add more information.


Overview

300 FW Series, Two Piece Sensor, Harsh Environment, Cylindrical, ECKO, Stainless Steel, Shielded, Leadwire, Normally Open/Closed, Current Sinking.
330FW04A-1 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 300 FW
Sensor Type Harsh Environment
Technology ECKO
Output Type Normally open/closed, current sinking
Operating Temperature -77 °C to 120 °C [-106.6 °F to 248 °F]
Shape Cylindrical
Packaging Two Piece Sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless Steel
Sensing Face Shielded
Termination Leadwire
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Reverse Polarity Yes
Short Circuit Yes
Circuit Protection Transients, MIL-STD-704, Reverse Polarity (input protected), Electromagnetic compatibility (EMC), MIL-STD-461, 462
Comments Designed to work in conjunction with Honeywell Sensor Interface Card (405FW series) or Sensor Interface Module (ZS-00380 series).
Weight 58 g [2 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 300 FW
Sensor Type Harsh Environment
Technology ECKO
Output Type Normally open/closed, current sinking
Operating Temperature -77 °C to 120 °C [-106.6 °F to 248 °F]
Shape Cylindrical
Packaging Two Piece Sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless Steel
Sensing Face Shielded
Termination Leadwire
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Reverse Polarity Yes
Short Circuit Yes
Circuit Protection Transients, MIL-STD-704, Reverse Polarity (input protected), Electromagnetic compatibility (EMC), MIL-STD-461, 462
Comments Designed to work in conjunction with Honeywell Sensor Interface Card (405FW series) or Sensor Interface Module (ZS-00380 series).
Weight 58 g [2 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.