What are you looking for?

This is Search input need to add more information.


Overview

3200 Series Aerospace Thermostats.
The 3200 Series consists of a single pole, single throw switch activated by a snap action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically sealed steel housing, with a glass-to-metal seal at the terminal junction. It is manufactured and tested to meet or exceed critical military and aerospace specifications for spaceflight use, including temperature stability, shock, vibration and cleanliness.
3200 00110095 Space Shuttle/Satellite - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -51 °C to 163 °C [-60 °F to 325 °F]
Amperage 5.0 A resistive
Voltage 28 Vac/Vdc
Open Temperature 50.0 °C [122 °F]
Open Tolerance 1.7 °C [3 °F]
Close Temperature 45.0 °C [113 °F]
Close Tolerance 1.7 °C [3 °F]
Environmental Exposure Range -65 °C to 177 °C [-85 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.025 Ohm max.
Hermetic Seal MIL-STD-202, Method 112; Cond. C
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 750 G
Vibration MIL-STD-202, Method 204; 30 G : MIL-STD-202, Method 214; 50 G
Thermal Shock MIL-STD-202, Method 107; Cond. B
Acceleration MIL-STD-202, Method 212; 20 G
Salt Spray MIL-STD-202, Method 101; Cond. B
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B208 fixed bracket
Agency Approvals and Standards NASA certified
Series Name 3200

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -51 °C to 163 °C [-60 °F to 325 °F]
Amperage 5.0 A resistive
Voltage 28 Vac/Vdc
Open Temperature 50.0 °C [122 °F]
Open Tolerance 1.7 °C [3 °F]
Close Temperature 45.0 °C [113 °F]
Close Tolerance 1.7 °C [3 °F]
Environmental Exposure Range -65 °C to 177 °C [-85 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac
Insulation Resistance MIL-STD-202, Method 302; 500 MOhm
Contact Resistance MIL-STD-202, Method 307; 0.025 Ohm max.
Hermetic Seal MIL-STD-202, Method 112; Cond. C
Moisture Resistance MIL-STD-202, Method 106
Shock MIL-STD-202, Method 213; 750 G
Vibration MIL-STD-202, Method 204; 30 G : MIL-STD-202, Method 214; 50 G
Thermal Shock MIL-STD-202, Method 107; Cond. B
Acceleration MIL-STD-202, Method 212; 20 G
Salt Spray MIL-STD-202, Method 101; Cond. B
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B208 fixed bracket
Agency Approvals and Standards NASA certified
Series Name 3200

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
3200 Series High Reliability Thermostats in Satellite Applications Application Note English 482KB
Thermal Sensors Product Range Guide English 12MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB

Product Features

  • Hermetically sealed
  • Tight tolerances
  • Tight differentials
  • Space qualified
  • Hi-Rel

Applications

  • Satellites
  • International space station
  • Space shuttle
  • Spacecraft

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.