What are you looking for?

This is Search input need to add more information.


Overview

Model 3156, 100,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation.
Honeywell’s tension/compression carbon steel, canister-style load cells are extremely resistant to extraneous bending and side load forces and have capacities up to 10,000,000 N. The fatigue-resistant design virtually eliminates bending strains at the strain gauge, minimizing the primary cause of load cell failure.

Dual bridge option is available for feedback control and redundancy.

If you don’t find exactly what you need, please contact us to discuss your specific requirements.
3156-100K Carbon Steel Canister Style Load Cells - Honeywell


Technical Specifications

Order Code 3156-100K,1AD,2U,6AC,15C
Range 100,000 lb
Accuracy ±0.29 % full scale
Non-Linearity ±0.20 % of full scale
Hysteresis ±0.20 % of full scale
Repeatability ±0.05 % of full scale
Output ±2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.003 % of full scale/°F
Temperature Effect (Span) ±0.003 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P
Mating Connector MS3106E-14S-5S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3156

Technical Specifications

Order Code 3156-100K,1AD,2U,6AC,15C
Range 100,000 lb
Accuracy ±0.29 % full scale
Non-Linearity ±0.20 % of full scale
Hysteresis ±0.20 % of full scale
Repeatability ±0.05 % of full scale
Output ±2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.003 % of full scale/°F
Temperature Effect (Span) ±0.003 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P
Mating Connector MS3106E-14S-5S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3156

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3156 Canister Load Cell Datasheet Datasheet English 226KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Fatigue-resistant, carbon steel models with multi-beam structure design
  • Enhanced resistance to side loads and bending moments
  • Optional dual bridge
  • English or metric threads
  • Capacities up to 10,000,000 N
  • Bending moment resistance up to 7,500,000 lb-ins
  • Flexible mounting configurations

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.