What are you looking for?

This is Search input need to add more information.


Overview

3150 Series Low Silhouette Hermetic Thermostats.
The 3150 Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction. The low silhouette and compact design often make it especially well suited for applications that require miniaturization.
3150 01500002 Hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -29 °C to 177 °C [-20 °F to 350 °F]
Amperage 2.0 A/1.0 A/2.0 A/2.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 54.4 °C [130 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 65.6 °C [150 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -54 °C to 260 °C [-65 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 750 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B213 fixed bracket
Comments Hermetic, low silhouette
Series Name 3150

Technical Specifications

Functional Properties Close on rise
Reset Type Automatic
Operating Temperature -29 °C to 177 °C [-20 °F to 350 °F]
Amperage 2.0 A/1.0 A/2.0 A/2.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 54.4 °C [130 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 65.6 °C [150 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -54 °C to 260 °C [-65 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 750 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material Silver
Mounting B213 fixed bracket
Comments Hermetic, low silhouette
Series Name 3150

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Hermetically sealed
  • Tight tolerances
  • Tight differential
  • Low profile

Applications

  • Industrial
  • Food service
  • Telecom
  • Medical
  • Infotech

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.