What are you looking for?

This is Search input need to add more information.


Overview

Model 3132, 2,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Bendix PT02H-10-6P Electrical connector, Horizontal Electical Exit Orientation.
Honeywell’s cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

Designed to measure tension/compression, these load cells have enhanced accuracies up to 0./07% and have measurement ranges from 5 lbs up to 100,000 lbs.

Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available.

Need special modifications or a custom design? Call us to discuss your requirements.
3132-2K Carbon Steel Low Profile Load Cells - Honeywell


Technical Specifications

Order Code 3132-2K,1AD,2U,6AB,15A
Range 2,000 lb
Accuracy ±0.15 % full scale
Non-Linearity ±0.10 % of full scale
Hysteresis ±0.10 % of full scale
Repeatability ±0.05 % of full scale
Output 3 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) ±0.002 % of reading/°F
Electrical Termination (std.) PT02E-10-6P
Mating Connector PT06W-10-6S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3132

Technical Specifications

Order Code 3132-2K,1AD,2U,6AB,15A
Range 2,000 lb
Accuracy ±0.15 % full scale
Non-Linearity ±0.10 % of full scale
Hysteresis ±0.10 % of full scale
Repeatability ±0.05 % of full scale
Output 3 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) ±0.002 % of reading/°F
Electrical Termination (std.) PT02E-10-6P
Mating Connector PT06W-10-6S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3132

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3132 Pancake Load Cell Datasheet Datasheet English 300KB
Load Accessories Datasheet Datasheet English 513KB
Model 3132 Outline Drawing Technical Information English 53KB
Model 3132 External Wiring Diagram Technical Information English 161KB
Model 3132 Front View English 90KB
Model 3132 Top View English 141KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Low profile, pancake style
  • Strong carbon steel construction for rugged durability
  • Accuracy ranges up to 0.7%
  • Load ranges from 5 lbs to 100,000lbs
  • Low sensitivity to extraneous loads
  • Low deflection
  • Fatigue-rated and fatigue-resistant options available

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.