What are you looking for?

This is Search input need to add more information.


Overview

Model 3124, 20,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation.
Honeywell’s carbon steel, tension/compression, in-line load cells offer a small diameter design for mounting into an existing work system with tight spaces or clearances.

Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems and are commonly used in fluid power transfer systems..

They may be directly attached to the piston rod of hydraulic cylinder. The side-mounted cable connectors allow cable assemblies to be supported without affecting movement of the cell during tension or compression loading.

Like what you see, but need a special tweak or a custom design? Contact us to discuss your individual requirements.
3124-20K Carbon Steel In-Line/Rod End Load Cells - Honeywell


Technical Specifications

Order Code 3124-20K,1AD,2U,6AC,15C
Range 20,000 lb
Accuracy ±0.30 % full scale
Non-Linearity ±0.25 % of full scale
Hysteresis ±0.15 % full scale
Repeatability ±0.05 % of full scale
Output ±2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P
Mating Connector MS3106E-14S-5S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3124

Technical Specifications

Order Code 3124-20K,1AD,2U,6AC,15C
Range 20,000 lb
Accuracy ±0.30 % full scale
Non-Linearity ±0.25 % of full scale
Hysteresis ±0.15 % full scale
Repeatability ±0.05 % of full scale
Output ±2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -54°C to 93°C [-65°F to 200°F]
Temperature (Compensated) 21°C to 77°C [70°F to 170°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % of reading/°F
Electrical Termination (std.) MS3102E-14S-5P
Mating Connector MS3106E-14S-5S
Case Material Carbon Steel
Approvals CE (unamplified)
Series Name Model 3124

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 3124 In-line Load Cell Datasheet Datasheet English 255KB
Model 3124 Outline Drawing Technical Information English 59KB
Model 3124 Front View English 86KB
Model 3124 Bottom View English 142KB
Model 3124 Angle View English 88KB
Model 3124 Angle View 2 English 118KB
Model 3124 Top View English 152KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Carbon steel construction
  • Small diameter allows mounting in restricted areas
  • Adapts directly to hydraulic cylinder
  • Measurement range from 2,000 lbs up to 25,000 lbs
  • Choose from 0.15% linearity and 0.1% hysteresis to 0.25% non-linearity and 0.15% hysteresis
  • Fatigue-resistant models available

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.