What are you looking for?

This is Search input need to add more information.


Overview

3106 Series Hermetic Thermostats.
The 3106 Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction. It is manufactured and tested to meet or exceed critical commercial and industrial specifications. They have gold alloy contacts for low voltage applications.
3106 02030004 Hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -29 °C to 204 °C [-20 °F to 400 °F]
Amperage 100 mA/500 mA
Voltage 120 Vac/50 Vdc
Open Temperature 70.0 °C [158 °F]
Open Tolerance 5.0 °C [9 °F]
Close Temperature 50.0 °C [122 °F]
Close Tolerance 5.0 °C [9 °F]
Environmental Exposure Range -62 °C to 260 °C [-80 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material WE -1 gold alloy cross point
Mounting No bracket
Comments Hermetic, low level
Series Name 3106

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -29 °C to 204 °C [-20 °F to 400 °F]
Amperage 100 mA/500 mA
Voltage 120 Vac/50 Vdc
Open Temperature 70.0 °C [158 °F]
Open Tolerance 5.0 °C [9 °F]
Close Temperature 50.0 °C [122 °F]
Close Tolerance 5.0 °C [9 °F]
Environmental Exposure Range -62 °C to 260 °C [-80 °F to 500 °F]
Dielectric Strength MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Hermetic Seal MIL-STD-202, Method 112; Cond. 1x10-5
Moisture Resistance MIL-STD-202, Method 106
Housing Material Steel housing hermetically sealed with glass-to-metal seal at terminal junction
Contact Material WE -1 gold alloy cross point
Mounting No bracket
Comments Hermetic, low level
Series Name 3106

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Soldering Wire Leads on Precision Hermetic Thermostats Installation Instructions English 57KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Hermetically sealed
  • Tight tolerances
  • Tight differentials
  • Logic level contacts

Applications

  • Computers
  • Medical electronics
  • Power supplies
  • Industrial controls
  • Test equipment
  • Infotech

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.