/content/sps/us/en/search-results.html

Industrial VRS

VRS High Temperature Series

Sensor exposed to temperatures up to 260 °C [450 °F]

Overview

High Temperature VRS sensors are designed for use in applications where the sensor is exposed to temperatures up to 260 ºC [450 ºF]. Sealed front-end versions are available for applications where the sensor is exposed to fluids, lubricants or adverse environmental conditions.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16), 3/8 in (M12), 1/4 in (8M)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 4.7 Vp-p to 125 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
High Temperature Industrial VRS Magnetic Speed Sensors
application/pdf 307.85 KB
7/16/2021
307.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Technical Note
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
High Temperature Industrial VRS Magnetic Speed Sensors
307.85 KB
7/16/2021
307.85 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
Name
Description
File Size
Date
Size
High Temperature Industrial VRS Magnetic Speed Sensors
307.85 KB
7/16/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Speed Sensors Range Guide
777.88 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
VRS Output Voltage Calculations
46.78 KB
7/16/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
VRS Sensor Application Notes
102.75 KB
7/16/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Product Number
Image
SKU
Description
alt
3010HTB
High Temperature VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 25 Vp-p, -55 ºC to 230 ºC [-67 ºF to 450 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 56 mm [2.20 in] approx. length
alt
3015HTB
High Temperature VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 15 Vp-p, -40 ºC to 205 ºC [-40 ºF to 400 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 32 mm [1.25 in] approx. length
alt
3015HTB15
High Temperature VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 15 Vp-p, -40 ºC to 205 ºC [-40 ºF to 400 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 50 mm [1.95 in] approx. length
alt
3030HTB
High Temperature VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 125 Vp-p, -55 ºC to 230 ºC [-67 ºF to 450 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 56 mm [2.20 in,
alt
3055A
High Temperature VRS Sensor, 6,4 mm [0.250 in] M8 diameter, 4.7 Vp-p, -40 ºC to 230 ºC [-40 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 23 mm [0.90 in] approx. length
alt
MA243HT
High Temperature VRS Sensor, Sealed Front-End, 15,9 mm [0.625 in] M16 diameter, 60 Vp-p, -54 ºC to 220 ºC [-65 ºF to 428 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
MA3055
High Temperature VRS Sensor, Sealed Front-End, 6,4 mm [0.250 in] diameter, 5.2 Vp-p, -73 ºC to 230 ºC [-100 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 25 mm [1.00 in] approx. length
alt
MA3055S10
High Temperature VRS Sensor, Sealed Front-End, 6,4 mm [0.250 in] diameter, 5.2 Vp-p, -73 ºC to 230 ºC [-100 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 25 mm [1.00 in] approx. length
Image
SKU
Description
alt
3010HTB
High Temperature VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 25 Vp-p, -55 ºC to 230 ºC [-67 ºF to 450 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 56 mm [2.20 in] approx. length
alt
3015HTB
High Temperature VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 15 Vp-p, -40 ºC to 205 ºC [-40 ºF to 400 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 32 mm [1.25 in] approx. length
alt
3015HTB15
High Temperature VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 15 Vp-p, -40 ºC to 205 ºC [-40 ºF to 400 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 50 mm [1.95 in] approx. length
alt
3030HTB
High Temperature VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 125 Vp-p, -55 ºC to 230 ºC [-67 ºF to 450 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 56 mm [2.20 in,
alt
3055A
High Temperature VRS Sensor, 6,4 mm [0.250 in] M8 diameter, 4.7 Vp-p, -40 ºC to 230 ºC [-40 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 23 mm [0.90 in] approx. length
alt
MA243HT
High Temperature VRS Sensor, Sealed Front-End, 15,9 mm [0.625 in] M16 diameter, 60 Vp-p, -54 ºC to 220 ºC [-65 ºF to 428 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
MA3055
High Temperature VRS Sensor, Sealed Front-End, 6,4 mm [0.250 in] diameter, 5.2 Vp-p, -73 ºC to 230 ºC [-100 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 25 mm [1.00 in] approx. length
alt
MA3055S10
High Temperature VRS Sensor, Sealed Front-End, 6,4 mm [0.250 in] diameter, 5.2 Vp-p, -73 ºC to 230 ºC [-100 ºF to 450 ºF], 36 DP (module 0.70) or coarser, 70 kHz, 25 mm [1.00 in] approx. length