What are you looking for?

This is Search input need to add more information.


Overview

High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 100 mm [3.95 in] approx. length.

High Output VRS sensors are designed for use in applications where higher output voltages are needed. They perform best at low to medium speeds with medium to high impedance loads. Front-End Sealed versions are available for use where the sensor is exposed to fluids, lubricants or adverse environmental conditions.

Passive VRS (Variable Reluctance Speed) Magnetic Speed sensors are simple, rugged devices that do not require an external voltage source for operation.

A permanent magnet in the sensor establishes a fixed magnetic field. The approach and passing of a ferrous metal target near the sensor’s pole piece (sensing area) changes the flux lines of the magnetic field, dynamically changing its strength. This change in magnetic field strength induces a current into a coil winding, which is attached to the output terminals.

The output signal of a VRS sensor is an ac voltage that varies in amplitude and wave frequency as the speed of the monitored device changes, and is usually expressed in peak to peak voltage (Vp-p).

One complete waveform (cycle) occurs as each target passes the sensor’s pole piece. If a standard gear were used as a target, this output signal would resemble a sine wave if viewed on an oscilloscope.

Honeywell also offers VRS sensors for general purpose, power output, high resolution, high temperature, and hazardous location applications.

3025A35 Passive Speed Sensors - Honeywell


Technical Specifications

Output Voltage (Peak to Peak) Min. 55 Vp-p
Operating Frequency 40 kHz
Diameter 9,5 mm [0.375 in]
Mounting Thread 3/8-24 UNF-2A
Material Stainless Steel Threaded
Available Metric Thread M12
Housing Length 100 mm [3.95 in]
Termination 24 AWG Vinyl-Insulated Leads, 610 mm [24 in]
Operating Temperature -40 °C to 107 °C [-40 °F to 225 °F]
Gear Pitch Range 26 DP (Module 0.98) or Coarser
Optimum Actuator 24 DP (Module 1.06) Ferrous Metal Gear
Surface Speed 0,38 m/s [15 in/s]
Test Condition Specifications Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
Coil Resistance 275 Ohm to 330 Ohm
Pole Piece Shape and Size Round; 2,36 mm [0.093 in] Diameter
Inductance 75 mH
Vibration MIL-STD 202F, Method 204D
Weight 42 g [1.5 oz]
Series Name High Output

Technical Specifications

Output Voltage (Peak to Peak) Min. 55 Vp-p
Operating Frequency 40 kHz
Diameter 9,5 mm [0.375 in]
Mounting Thread 3/8-24 UNF-2A
Material Stainless Steel Threaded
Available Metric Thread M12
Housing Length 100 mm [3.95 in]
Termination 24 AWG Vinyl-Insulated Leads, 610 mm [24 in]
Operating Temperature -40 °C to 107 °C [-40 °F to 225 °F]
Gear Pitch Range 26 DP (Module 0.98) or Coarser
Optimum Actuator 24 DP (Module 1.06) Ferrous Metal Gear
Surface Speed 0,38 m/s [15 in/s]
Test Condition Specifications Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
Coil Resistance 275 Ohm to 330 Ohm
Pole Piece Shape and Size Round; 2,36 mm [0.093 in] Diameter
Inductance 75 mH
Vibration MIL-STD 202F, Method 204D
Weight 42 g [1.5 oz]
Series Name High Output

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
High Output Industrial VRS Magnetic Speed Sensors Datasheet English 524KB
Speed Sensors Line Guide Product Line Guide English 181KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Product Features

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16), 3/8 in (M12)
  • Housing materials/styles: stainless steel threaded or smooth
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 8 Vp-p to 190 Vp-p

Applications

  • Engine RPM (revolutions per minute) measurement on aircraft, automobiles, boats, buses, trucks and rail vehicles
  • Motor RPM measurement on drills, grinders, lathes and automatic screw machines
  • Motor RPM measurement on precision camera, tape recording and motion picture equipment
  • Process speed measurement on food, textile, paper, woodworking, printing, tobacco and pharmaceutical industry machinery
  • Motor speed measurement of electrical generating equipment
  • Speed measurement of pumps, blowers, mixers, exhaust and ventilating fans
  • Flow measurement on turbine meters
  • Wheel-slip measurement on autos and locomotives
  • Gear speed measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.