/content/sps/us/en/search-results.html

Industrial VRS

VRS General Purpose Series

Medium to high speeds or in electrically noisy environments with relatively small air gaps

Overview

General Purpose VRS sensors are designed for use in applications with medium to high speeds or in electrically noisy environments with relatively small air gaps.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16), 3/8 in (M12) mm, 1/4 in (M8), 10/32 in
  • Housing materials/styles: stainless steel threaded or smooth
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 8 Vp-p to 40 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
General Purpose Series Industrial VRS Magnetic Speed Sensors
application/pdf 156.08 KB
7/16/2021
156.08 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Technical Note
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
General Purpose Series Industrial VRS Magnetic Speed Sensors
156.08 KB
7/16/2021
156.08 KB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
General Purpose Series Industrial VRS Magnetic Speed Sensors
156.08 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
VRS Output Voltage Calculations
46.78 KB
7/16/2021
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
VRS Sensor Application Notes
102.75 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Product Number
Image
SKU
Description
alt
3010AN
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 56 mm [2.20 in] approx. length
alt
3010AN25
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 92 mm [3.60 in] approx. length
alt
3010AN40
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 130 mm [5.10 in] approx. length
alt
3010AN50
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 156 mm [6.10 in] approx. length
alt
3010H20
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 83 mm [3.25 in] approx. length
alt
3010S20
VRS SPEED SENSOR
alt
3014
High Resolution VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 17 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 36 DP (module 0.70) or coarser, 60 kHz, 32 mm [1.25 in] approx. length
alt
3015A
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 32 mm [1.25 in] approx. length
alt
3015A17
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 55 mm [2.15 in] approx. length
alt
3015A35
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 100 mm [3.95 in] approx. length
Image
SKU
Description
alt
3010AN
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 56 mm [2.20 in] approx. length
alt
3010AN25
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 92 mm [3.60 in] approx. length
alt
3010AN40
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 130 mm [5.10 in] approx. length
alt
3010AN50
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 156 mm [6.10 in] approx. length
alt
3010H20
General Purpose VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 40 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 50 kHz, 83 mm [3.25 in] approx. length
alt
3010S20
VRS SPEED SENSOR
alt
3014
High Resolution VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 17 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 36 DP (module 0.70) or coarser, 60 kHz, 32 mm [1.25 in] approx. length
alt
3015A
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 32 mm [1.25 in] approx. length
alt
3015A17
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 55 mm [2.15 in] approx. length
alt
3015A35
General Purpose VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 20 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 50 kHz, 100 mm [3.95 in] approx. length