What are you looking for?

This is Search input need to add more information.


Overview

3001 Series Non-Hermetic Thermostats.
The 3001 Series consists of a pre-set, single pole, single throw thermal switch available to open or close on temperature rise. The phenolic base is made dust-proof by a metal closure which also provides thermal and electrical isolation for the silver contacts. The low silhouette design makes it an excellent choice where a nonhermetic precision unit is required for tight tolerances.
3001 01400027 Non-hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -18 °C to 168 °C [0 °F to 335 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 85.0 °C [185 °F]
Open Tolerance 3.3 °C [6 °F]
Close Temperature 65.0 °C [149 °F]
Close Tolerance 3.3 °C [6 °F]
Environmental Exposure Range -18 °C to 177 °C [0 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Phenolic base with metal closure
Contact Material Gold-plated silver
Mounting No bracket
Series Name 3001

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -18 °C to 168 °C [0 °F to 335 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 85.0 °C [185 °F]
Open Tolerance 3.3 °C [6 °F]
Close Temperature 65.0 °C [149 °F]
Close Tolerance 3.3 °C [6 °F]
Environmental Exposure Range -18 °C to 177 °C [0 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Phenolic base with metal closure
Contact Material Gold-plated silver
Mounting No bracket
Series Name 3001

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Tight tolerances
  • Tight differentials
  • Low profile

Applications

  • Computers
  • Copy machines
  • Aircraft
  • Radar equipment
  • Medical equipment
  • Electronic control systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.