What are you looking for?

This is Search input need to add more information.


Overview

3001 Series Non-Hermetic Thermostats.
The 3001 Series consists of a pre-set, single pole, single throw thermal switch available to open or close on temperature rise. The phenolic base is made dust-proof by a metal closure which also provides thermal and electrical isolation for the silver contacts. The low silhouette design makes it an excellent choice where a nonhermetic precision unit is required for tight tolerances.
3001 00220108 Non-hermetically Sealed - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -18 °C to 168 °C [0 °F to 335 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 70.0 °C [158 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 60.0 °C [140 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -18 °C to 177 °C [0 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Phenolic base with metal closure
Contact Material Silver
Mounting B210 fixed bracket
Series Name 3001

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -18 °C to 168 °C [0 °F to 335 °F]
Amperage 2.0 A/1.0 A/5.0 A/5.0 A
Voltage 120 Vac/240 Vac/30 Vac/30 Vdc
Open Temperature 70.0 °C [158 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 60.0 °C [140 °F]
Close Tolerance 2.8 °C [5 °F]
Environmental Exposure Range -18 °C to 177 °C [0 °F to 350 °F]
Dielectric Strength MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Phenolic base with metal closure
Contact Material Silver
Mounting B210 fixed bracket
Series Name 3001

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Tight tolerances
  • Tight differentials
  • Low profile

Applications

  • Computers
  • Copy machines
  • Aircraft
  • Radar equipment
  • Medical equipment
  • Electronic control systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.