What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Multi-Range ac Hour Meter, rectangle opening, two-screw flange with deluxe bezel, 0.25 in bent blade termination, 100K hours, 90 Vac to 264 Vac operating voltage, 100/120/240 V, 50/60 Hz, faceplate: black with white lettering, indicator wheel: black with white bars, 1/10 wheel: white with black numbers, hour wheels: black with white numbers, top logo: Quartz, bottom logo: Hours.Unlike conventional hour meters, the Honeywell 28100 Series hour meter operates over a full range of voltages and frequencies. Working accuraty over a voltage range of 90 Vac to 240 Vac and frequencies of either 50 Hz or 60 Hz, it fits a wide range of applications, anywhere in the world. It offers reduced part count and inventories. With fewer purchase orders and reduced service parts, these meteres often eliminate production line errors.

Technical Specifications

Product Type Multi-Range ac
Function Hour Meter
Appearance Rectangle
Mounting 2 Screw Deluxe Bezel
Voltage 90 Vac to 264 Vac
Volts ac 100/120/240 Vac
Frequency 50 Hz/60 Hz
Hours 100K
Logo Top Quartz
Logo Bottom Hours 1/10
Terminal Down
Termination 1/4 inch Blade
Quartz Accuracy ±0.02 %
Sealing IP66 Front (IP40 Rear)
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 28100

Technical Specifications

Product Type Multi-Range ac
Function Hour Meter
Appearance Rectangle
Mounting 2 Screw Deluxe Bezel
Voltage 90 Vac to 264 Vac
Volts ac 100/120/240 Vac
Frequency 50 Hz/60 Hz
Hours 100K
Logo Top Quartz
Logo Bottom Hours 1/10
Terminal Down
Termination 1/4 inch Blade
Quartz Accuracy ±0.02 %
Sealing IP66 Front (IP40 Rear)
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 28100

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
True Time Stamp - Hour Meters Case Study English 345KB
Hour Meters Line Guide Product Line Guide English 571KB
Industrial Product Line Card Line Card/Selection Chart English 571KB
Sensors and Switches for Potential Medical Applications Application Note English 842KB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB

Product Features

  • Records time 0 to 99,999.9 hours
  • Accuracy to ±0.02 %
  • CSA, UL, CE approvals
  • Totally sealed from dirt and moisture
  • Termination - 1/4 in blade
  • Options include custom lens and terminal orientation (up, down, straight)

Applications

  • Infotech
  • Surtran
  • Industrial
  • Medical
  • Marine