What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Standard ac Hour Meter, rectangle opening, retainer mount, 0.25 in bent blade termination, 100K hours, 108 Vac to 132 Vac operating voltage, 120 V, 60 Hz, faceplate: black with white lettering, indicator wheel: white with black bars and dots, 1/10 wheel: white with black numbers, hour wheels: black with white numbers, top logo: hour glass, bottom logo: Hours.
The Honeywell 28000 Series ac hour meters use a sunchronous motor to drive the odometer gear train. These meters can be used in a wide variety of potential applications including control panels and medical applications. UL, CSA, CE certified.
28000 ac Hour Meters - Honeywell


Technical Specifications

Product Type Standard ac
Function Hour Meter
Appearance Rectangle
Mounting Retainer
Voltage 108 Vac to 132 Vac
Volts ac 120 Vac
Frequency 60 Hz
Hours 100K
Logo Top Hour Glass
Logo Bottom Hours 1/10
Terminal Down
Termination 1/4 inch Blade
Power Rating 3.0 W
Quartz Accuracy ±0.02 %
Sealing IP66 Front (IP40 Rear)
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 28000

Technical Specifications

Product Type Standard ac
Function Hour Meter
Appearance Rectangle
Mounting Retainer
Voltage 108 Vac to 132 Vac
Volts ac 120 Vac
Frequency 60 Hz
Hours 100K
Logo Top Hour Glass
Logo Bottom Hours 1/10
Terminal Down
Termination 1/4 inch Blade
Power Rating 3.0 W
Quartz Accuracy ±0.02 %
Sealing IP66 Front (IP40 Rear)
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 28000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
True Time Stamp - Hour Meters Case Study English 345KB
Hour Meters Line Guide Product Line Guide English 571KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Sensors and Switches for Potential Medical Applications Application Note English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Applications

  • Control panels
  • Medical applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.