What are you looking for?

This is Search input need to add more information.


Overview

26PC Flow-Through Series, compensated/unamplified, gage, 0 psi to 30 psi, 2x2 DIP, small flow through port.
The 26PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 1.0 psi through 250 psi sensing ranges.
26PCDFG2G Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name 26PC Flow-Through
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 30 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration Yes
Response Time 1 ms max.
Port Style Small flow-through
Package Type 2x2 DIP
Sensitivity 3.33 mV/psi typ.
Full Scale Span 100 mV typ.
Linearity 0.10% span typ., 0.20% span max.
Input Resistance 5.5 kOhm min., 7.5 kOhm typ., 11.5 kOhm max.
Output Resistance 1.5 kOhm min., 2.5 kOhm typ., 3.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
Availability Global

Technical Specifications

Series Name 26PC Flow-Through
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 30 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration Yes
Response Time 1 ms max.
Port Style Small flow-through
Package Type 2x2 DIP
Sensitivity 3.33 mV/psi typ.
Full Scale Span 100 mV typ.
Linearity 0.10% span typ., 0.20% span max.
Input Resistance 5.5 kOhm min., 7.5 kOhm typ., 11.5 kOhm max.
Output Resistance 1.5 kOhm min., 2.5 kOhm typ., 3.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet Datasheet English 1MB
2XPCXXG2G CAD Model.stp CAD Model -- 191KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Sensors in Hemodialysis Machines Application Note English 294KB
Common Mode Auto Referencing (20PC SMT Pressure Sensors) Technical Information English 188KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors) Technical Information English 24KB
Deadspace Volume Figures (20PC SMT Pressure Sensors) Technical Information English 21KB
Material Composition (20PC SMT Pressure Sensors) Technical Information English 31KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors) Technical Information English 165KB
Ratiometricity for 20PC Output Technical Information English 23KB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors) Technical Information English 94KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Lowest priced sensor with temperature compensation and calibration
  • Media flow-through port
  • True wet/wet differential sensing
  • 1,78 mm [0.070 in] diameter or 5,0 mm [0.200 in] diameter flow path with minimal dead space.
  • Operable after exposure to frozen conditions
  • Choice of termination for gage sensors
  • Calibrated null and span
  • Temperature compensated
  • Provides interchangeability
  • Can be used to measure vacuum or positive pressure

Applications

Medical
  • Dental chairs
  • Nebulizers
  • Kidney dialysis machines
  • Blood cell separators
Environmental
  • Water control valves
  • Instrumentation
  • Irrigation equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.