What are you looking for?

This is Search input need to add more information.


Overview

26PC Series, compensated/unamplified, wet/wet differential, ±5 psi, SMT, straight port.

The 26PC SMT (Surface Mount Technology) pressure sensor, the first offering in the 20PC SMT family of pressure sensors, is a small, low cost, high value, pressure sensing solution for use with printed circuit boards (PCBs). Based on the long established reliability and accuracy of the 26PC pressure sensor, the 26PC SMT offers reduced size with true SMT capability. The smaller size reduces the sensor's footprint on the PCB, thereby reducing the size of the PCB. The 26PC SMT is the first pressure sensor capable of being used with other SMT components on the PCB, helping to lower installation costs and eliminate secondary operations.

The sensor features Wheatstone bridge construction, silicon piezoresistive technology, and ratiometric output for proven application flexibility, design simplicity and ease of manufacture.

Although designed for the medical industry, the 26PC SMT pressure sensor may be applied in any industry that requires a surface mount pressure sensor.

26PC05SMT Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name 26PC
Measurement Type Wet-Wet Differential
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range ±5 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration Yes
Response Time 1 ms max.
Port Style Straight
Package Type SMT
Sensitivity 10 mV typ
Full Scale Span 50 mV typ.
Linearity ± 0.50% span typ., ± 1.5% span max.
Input Resistance 5.5 kOhm min., 7.5 kOhm typ., 11.5 kOhm max.
Output Resistance 1.5 kOhm min., 2.5 kOhm typ., 3.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
Comment Lead free solder and no clean flux; wet/wet differential
Availability Global

Technical Specifications

Series Name 26PC
Measurement Type Wet-Wet Differential
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range ±5 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration Yes
Response Time 1 ms max.
Port Style Straight
Package Type SMT
Sensitivity 10 mV typ
Full Scale Span 50 mV typ.
Linearity ± 0.50% span typ., ± 1.5% span max.
Input Resistance 5.5 kOhm min., 7.5 kOhm typ., 11.5 kOhm max.
Output Resistance 1.5 kOhm min., 2.5 kOhm typ., 3.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0°C to 50°C [32°F to 122°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
Comment Lead free solder and no clean flux; wet/wet differential
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
26PC Series Low Pressure Sensors, Comp/Unamp, 0.5 psi to 250 psi Datasheet Datasheet English 3MB
26PC Series SMT Low Pressure Sensors, Comp/Unamp, 1 psi to 15 psi Datasheet Datasheet English 681KB
26PC SMT Series Sensors Installation Instructions English 121KB
26PC Series Sensors Installation Instructions English 293KB
2XPCXXSMT highres photo.jpg Photo -- 359KB
2XPCXXSMT lowres photo.jpg Photo -- 73KB
2xpcxxsmt-cad-model.stp CAD Model -- 195KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
26PC Commercial Grade High Pressure Sensors Slide Show Technical Information English 291KB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
26PC Chromatography Equipment Application Note English 28KB
Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors) Technical Information English 222KB
Common Mode Auto Referencing (20PC SMT Pressure Sensors) Technical Information English 188KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors) Technical Information English 24KB
Deadspace Volume Figures (20PC SMT Pressure Sensors) Technical Information English 21KB
Material Composition (20PC SMT Pressure Sensors) Technical Information English 31KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors) Technical Information English 165KB
Protecting Pressure Sensor Diaphragm from Rupture Due to Water Hammer Technical Information English 80KB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors) Technical Information English 94KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Alignment pins for position accuracy
  • Small package size (less than one half the size of the 26PC) and compact surface mount profile
  • 3,18 mm [0.125 in] diameter pick-up feature for use in pick and place machines
  • Maximum peak reflow temperature of 260 °C [500 °F]
  • Gage, vacuum gage, differential gage, wet/wet differential sensing available in one package
  • True wet/wet differential sensing
  • Proven elastomeric interconnections of the 20PC family
  • Temperature compensation
  • End point calibration
  • Sensor consists of only five components
  • Elastomeric construction
  • Wide operating temperature range of -40 °C to 85 °C [-40 °F to 185 °F]

Applications

Medical
  • CPAP (Continuous Positive Airway Pressure) equipment
  • Respirators and ventilators
  • Blood glucose monitors
  • Oxygen conservers
  • Oxygen concentrators
  • Nebulizers
Environmental
  • Residential fuel cells
Industrial
  • Soft drink dispensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.