What are you looking for?

This is Search input need to add more information.


Overview

ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder T type terminal, Paddle Lever.
MICRO SWITCH ET toggle switches' holding coils maintain the toggle in operate position(s). The toggle is released by interrupting the coil circuit. With an open circuit, the ET functions as a momentary contact switch. ETs possess two and three position SPDT or DPDT circuits. ET Series switches are available in various lever versions. Turret, leadwire and screw terminations are available for easy installation.
25ET122-T Toggle Switches - Honeywell


Technical Specifications

Series Name ET
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
Circuitry SPDT
Action Electrically held, 2 position
Circuitry/Operating action
Mounting Bushing 15/32 in
Termination Solder T type
Lever Type
UL/CSA Most catalog listings qualified to SAE AS55941
UNSPSC Code 39122211
Availability Global
Comment Bushing and paddle are black
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name ET
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.1 A to 4.0 A at 0.5 Vdc to 28 Vdc
Circuitry SPDT
Action Electrically held, 2 position
Circuitry/Operating action
Mounting Bushing 15/32 in
Termination Solder T type
Lever Type Paddle
UL/CSA Most catalog listings qualified to SAE AS55941
UNSPSC Code 39122211
Availability Global
Comment Bushing and paddle are black
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ET Series Magnetically Held Toggle Switches Datasheet English 697KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Qualification to SAE AS55941 available
  • Environment-proof sealing
  • 2 and 3 position magnetically maintained toggle action
  • Various lever styles available
  • Turret, leadwire, and screw terminals
  • Temperature range -65 °C to 71 °C [-85 °F to 160 °F]

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.