/content/sps/us/en/search-results.html

Toggle Switches

ET Series

Magnetically held toggle. MIL-S-5594. 7 A max.. Fine silver contacts. Screw, leadwire, and turret terminations.

Overview

MICRO SWITCH ET Series toggle switches are a specialty type of toggle switch with an electrical latching mechanism. The latching mechanism (internal solenoid in the switch) is designed to hold the momentary switch contacts closed once the toggle switch has been manually actuated. An auxiliary set or remote set of contacts opens the solenoid circuit of the switch and releases the toggle lever mechanism while opening the switch contacts which were held closed.

To fulfill a variety of applications, the ET toggle switches are available with up to four poles, with two or three toggle lever positions, with or without lever locks. Most ET Series toggle switches mount in the popular size 15/32 inch diameter hole. ET toggle switches are designed to the military standards of SAE AS55941 with many of the switches being military qualified.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ET Series Magnetically Held Toggle Switches
application/pdf 706.09 KB
7/16/2021
706.09 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Toggle Switch Comparison Table
application/pdf 267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
application/pdf 2.2 MB
2/29/2024
2.2 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Infographic
Name
Description
File Size
Date
Size
Micro Switch Toggle Switches - Infographic
application/pdf 1.13 MB
3/8/2024
1.13 MB
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
1.13 MB
Toggle Switch Comparison Table
267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
2.2 MB
2/29/2024
2.2 MB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
MICRO SWITCH ET Series Magnetically Held Toggle Switches
706.09 KB
7/16/2021
706.09 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Name
Description
File Size
Date
Size
MICRO SWITCH ET Series Magnetically Held Toggle Switches
706.09 KB
7/16/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Transportation Range Guide
16.68 MB
9/26/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Toggle Switch Comparison Table
267.44 KB
3/4/2024
Toggle Switches Selection Guide
2.2 MB
2/29/2024
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
Product Number
Image
SKU
Description
alt
25ET1-6
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Standard Lever
alt
25ET1-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET1-T-F
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder T type terminal, Locking Lever
alt
25ET11
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder terminal, Standard Lever
alt
25ET116-S-G
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Locking Lever
alt
25ET120-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET17-2-F
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Locking Lever
alt
25ET19-6
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Standard Lever
alt
25ET24-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET29-T
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder T type terminal, Standard Lever
Image
SKU
Description
alt
25ET1-6
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Standard Lever
alt
25ET1-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET1-T-F
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder T type terminal, Locking Lever
alt
25ET11
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder terminal, Standard Lever
alt
25ET116-S-G
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Locking Lever
alt
25ET120-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET17-2-F
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Locking Lever
alt
25ET19-6
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Leadwire terminal, Standard Lever
alt
25ET24-S
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Screw terminal, Standard Lever
alt
25ET29-T
ET Series Toggle Switch, 1 pole, Electrically held- 2 position, Solder T type terminal, Standard Lever