/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

24PC Flow-Through Series

Uncompensated. Low pressure. mV output. Flow-through gage. SIP. Linearity & hysteresis: 0.75 % typ.

Overview
Pressure Range
  • 1 psi to 100 psi

The 24PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 0.5 psi through 250 psi sensing ranges.

Data Sheet
Name
Description
File Size
Date
Size
24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
application/pdf 1.06 MB
7/15/2021
1.06 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
CAD Model
Name
Description
File Size
Date
Size
24PC, 26PC Series CAD Models - grouped
application/zip 861.8 KB
7/16/2021
861.8 KB
2XPCXXG6G CAD Model.zip
application/zip 32.17 KB
7/16/2021
32.17 KB
2XPCXXH6G CAD Model.zip
application/zip 27.37 KB
7/16/2021
27.37 KB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Material Composition (20PC SMT Pressure Sensors)
application/pdf 31.81 KB
7/16/2021
31.81 KB
Ratiometricity for 20PC Output
application/pdf 23.29 KB
7/16/2021
23.29 KB
Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
application/pdf 278.39 KB
7/16/2021
278.39 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Deadspace Volume Figures (20PC SMT Pressure Sensors)
application/pdf 21.64 KB
7/16/2021
21.64 KB
Common Mode Auto Referencing (20PC SMT Pressure Sensors)
application/pdf 191.06 KB
7/16/2021
191.06 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
application/pdf 23.91 KB
7/16/2021
23.91 KB
Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
application/pdf 225.23 KB
7/16/2021
225.23 KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
application/pdf 167.72 KB
7/16/2021
167.72 KB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
application/pdf 95.15 KB
7/16/2021
95.15 KB
White Paper
Name
Description
File Size
Date
Size
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Product Photo
Name
Description
File Size
Date
Size
2XPCXXG6G lowres photo.jpg
image/jpeg 17.8 KB
7/16/2021
17.8 KB
2XPCXXG6G highres photo.jpg
image/jpeg 52.89 KB
7/16/2021
52.89 KB
2XPCXXH6G_lowres photo.jpg
image/jpeg 27.77 KB
7/16/2021
27.77 KB
24PC, 26PC Series Product Photos - grouped
application/zip 7.11 MB
7/16/2021
7.11 MB
2XPCXXH6G_highres photo.jpg
image/jpeg 381.58 KB
7/16/2021
381.58 KB
Name
Description
File Size
Date
Size
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
1.24 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Material Composition (20PC SMT Pressure Sensors)
31.81 KB
7/16/2021
31.81 KB
Ratiometricity for 20PC Output
23.29 KB
7/16/2021
23.29 KB
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
2.72 MB
Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
278.39 KB
7/16/2021
278.39 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Deadspace Volume Figures (20PC SMT Pressure Sensors)
21.64 KB
7/16/2021
21.64 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
2XPCXXG6G lowres photo.jpg
17.8 KB
7/16/2021
17.8 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Common Mode Auto Referencing (20PC SMT Pressure Sensors)
191.06 KB
7/16/2021
191.06 KB
24PC, 26PC Series CAD Models - grouped
861.8 KB
7/16/2021
861.8 KB
2XPCXXG6G highres photo.jpg
52.89 KB
7/16/2021
52.89 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
2XPCXXG6G CAD Model.zip
32.17 KB
7/16/2021
32.17 KB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
2XPCXXH6G_lowres photo.jpg
27.77 KB
7/16/2021
27.77 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
23.91 KB
7/16/2021
23.91 KB
24PC, 26PC Series Product Photos - grouped
7.11 MB
7/16/2021
7.11 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
2XPCXXH6G_highres photo.jpg
381.58 KB
7/16/2021
381.58 KB
24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
1.06 MB
7/15/2021
1.06 MB
Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
225.23 KB
7/16/2021
225.23 KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
167.72 KB
7/16/2021
167.72 KB
2XPCXXH6G CAD Model.zip
27.37 KB
7/16/2021
27.37 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
95.15 KB
7/16/2021
95.15 KB
Name
Description
File Size
Date
Size
24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
1.06 MB
7/15/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
24PC, 26PC Series CAD Models - grouped
861.8 KB
7/16/2021
2XPCXXG6G CAD Model.zip
32.17 KB
7/16/2021
2XPCXXH6G CAD Model.zip
27.37 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Material Composition (20PC SMT Pressure Sensors)
31.81 KB
7/16/2021
Ratiometricity for 20PC Output
23.29 KB
7/16/2021
Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
278.39 KB
7/16/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Deadspace Volume Figures (20PC SMT Pressure Sensors)
21.64 KB
7/16/2021
Common Mode Auto Referencing (20PC SMT Pressure Sensors)
191.06 KB
7/16/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
23.91 KB
7/16/2021
Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
225.23 KB
7/16/2021
Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
167.72 KB
7/16/2021
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
95.15 KB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
2XPCXXG6G lowres photo.jpg
17.8 KB
7/16/2021
2XPCXXG6G highres photo.jpg
52.89 KB
7/16/2021
2XPCXXH6G_lowres photo.jpg
27.77 KB
7/16/2021
24PC, 26PC Series Product Photos - grouped
7.11 MB
7/16/2021
2XPCXXH6G_highres photo.jpg
381.58 KB
7/16/2021
Product Number
Image
SKU
Description
alt
24PCDFG6G
24PC Flow-Through Series, Flow-Through, uncompensated/unamplified, gage, 0 psi to 30 psi, 1x4 SIP 15,2 mm [0.60 in] long small flow-through port
Image
SKU
Description
alt
24PCDFG6G
24PC Flow-Through Series, Flow-Through, uncompensated/unamplified, gage, 0 psi to 30 psi, 1x4 SIP 15,2 mm [0.60 in] long small flow-through port