What are you looking for?

This is Search input need to add more information.


Overview

24PC Series, uncompensated/unamplified, gage, 0 psi to 1 psi, 2x2 DIP, straight port.
The 24PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 0.5 psi through 250 psi sensing ranges.
24PCAFA2G Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name 24PC
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range 0 psi to 1 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration No
Response Time 1 ms max.
Port Style Straight
Package Type 2x2 DIP
Sensitivity 45 mV/psi typ.
Full Scale Span 45 mVdc typ.
Linearity ± 0.25% span typ., ± 1.0% span max. (P2 > P1)
Input Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Output Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Availability Global

Technical Specifications

Series Name 24PC
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range 0 psi to 1 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration No
Response Time 1 ms max.
Port Style Straight
Package Type 2x2 DIP
Sensitivity 45 mV/psi typ.
Full Scale Span 45 mVdc typ.
Linearity ± 0.25% span typ., ± 1.0% span max. (P2 > P1)
Input Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Output Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.0 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
24PC Series Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet Datasheet English 3MB
24PC Series SMT Low Pressure Sensors, Uncomp/Unamp, 1 psi to 15 psi Datasheet Datasheet English 684KB
24PC Series Sensors Installation Instructions English 296KB
24PC SMT Series Sensors Installation Instructions English 144KB
2XPCXXA2G highres photo.jpg Photo -- 1MB
2XPCXXA2G lowres photo.jpg Photo -- 98KB
2XPCXXA2G CAD Model.stp CAD Model -- 176KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Board Mount Pressure Sensors Line Guide Product Line Guide English 181KB
Board Mount Pressure Sensors Selection Guide Selection Guide English 343KB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Common Mode Auto Referencing (20PC SMT Pressure Sensors) Technical Information English 188KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors) Technical Information English 24KB
Deadspace Volume Figures (20PC SMT Pressure Sensors) Technical Information English 21KB
Material Composition (20PC SMT Pressure Sensors) Technical Information English 31KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors) Technical Information English 165KB
Output Signal Adjustment and Temperature Compensation for 24PC and FS Series Technical Information English 275KB
Ratiometricity for 20PC Output Technical Information English 23KB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors) Technical Information English 94KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
Pressure Sensor Glossary of Terms Technical Information English 128KB

Product Features

  • Miniature package
  • Variety of gage pressure port configurations - easily and quickly modified for special needs
  • Operable after exposure to frozen conditions
  • Choice of termination for gage sensors
  • 2 mA constant current excitation significantly reduces sensitivity shift over temperature
  • Can be used to measure vacuum or positive pressure

Applications

Medical
  • Oxygen and nitrogen gas distribution in hospitals
  • Dental chairs
Environmental
  • Water control valves
  • Instrumentation
  • Irrigation equipment
  • Filter monitoring equipment
Industrial Instrumentation
  • Robotics
  • Pressure valves
  • Leak detection
  • Air compressors
Analytical Instrumentation
  • Gas chromatography

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.