What are you looking for?

This is Search input need to add more information.


Overview

24PC Series, uncompensated/unamplified, wet/wet differential, ±15 psi, SMT, straight port.

The 24PC SMT (Surface Mount Technology) Series pressure sensors provide a small, low cost, high value, pressure sensing solution for use with printed circuit boards (PCBs). Based on the long established reliability and accuracy of the 26PC pressure sensor, the 24PC SMT offers reduced size with true SMT capability. The smaller size reduces the sensor's footprint on the PCB, thereby reducing the size of the PCB. The 24PC SMT is designed to be used with other SMT components on a PCB, helping to lower installation costs and eliminate secondary operations.

The sensor features Wheatstone bridge construction, silicon piezoresistive technology, and ratiometric output for proven application flexibility, design simplicity and ease of manufacture.

Although designed for the medical industry, the 24PC SMT pressure sensor may be applied in almost any application that requires a surface mount pressure sensor.

24PC15SMT Unamplified Board Mount Pressure Sensors - Honeywell

Technical Specifications

Series Name 24PC
Measurement Type Wet-Wet Differential
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range ±15 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration No
Response Time 1 ms max.
Port Style Straight
Package Type SMT
Sensitivity 15 mV typ.
Full Scale Span 225 mV typ.
Linearity 0.1% span typ., 0.3% span max.
Input Resistance 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max.
Output Resistance 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Comment Lead free solder and no clean flux; wet/wet differential
Availability Global

Technical Specifications

Series Name 24PC
Measurement Type Wet-Wet Differential
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range ±15 psi
Supply Voltage 10 Vdc typ.
Output Analog
Output Calibration No
Response Time 1 ms max.
Port Style Straight
Package Type SMT
Sensitivity 15 mV typ.
Full Scale Span 225 mV typ.
Linearity 0.1% span typ., 0.3% span max.
Input Resistance 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max.
Output Resistance 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -55°C to 100°C [-67°F to 212°F]
Media Compatibility Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Comment Lead free solder and no clean flux; wet/wet differential
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
24PC Series Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet Datasheet English 3MB
24PC Series SMT Low Pressure Sensors, Uncomp/Unamp, 1 psi to 15 psi Datasheet Datasheet English 684KB
24PC Series Sensors Installation Instructions English 296KB
24PC SMT Series Sensors Installation Instructions English 144KB
2XPCXXSMT highres photo.jpg Photo -- 359KB
2XPCXXSMT lowres photo.jpg Photo -- 73KB
2xpcxxsmt-cad-model.stp CAD Model -- 195KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Board Mount Pressure Sensors Line Guide Product Line Guide English 181KB
Board Mount Pressure Sensors Selection Guide Selection Guide English 343KB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Common Mode Auto Referencing (20PC SMT Pressure Sensors) Technical Information English 188KB
Common Mode Pressure (CMP for 20PC SMT Pressure Sensors) Technical Information English 24KB
Deadspace Volume Figures (20PC SMT Pressure Sensors) Technical Information English 21KB
Material Composition (20PC SMT Pressure Sensors) Technical Information English 31KB
Pressure Tubing Recommendation (20PC SMT Pressure Sensors) Technical Information English 165KB
Output Signal Adjustment and Temperature Compensation for 24PC and FS Series Technical Information English 275KB
Ratiometricity for 20PC Output Technical Information English 23KB
Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors) Technical Information English 94KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Measuring Pressure in Chemistry Analyzers White Paper English 3MB
Pressure Sensor Glossary of Terms Technical Information English 128KB

Product Features

  • Alignment pins for position accuracy
  • Small package size (less than one half the size of the 26PC) and compact surface mount profile
  • 3,18 mm [0.125 in] diameter pick-up feature for use in pick and place machines
  • Maximum peak reflow temperature of 260 °C [500 °F]
  • Gage, vacuum gage, differential gage, wet/wet differential sensing available in one package
  • True wet/wet differential sensing
  • Proven elastomeric interconnections of the 20PC family
  • Temperature compensation
  • End point calibration
  • Sensor consists of only five components
  • Elastomeric construction
  • Wide operating temperature range of -40 °C to 85 °C [-40 °F to 185 °F]

Applications

Medical
  • CPAP (Continuous Positive Airway Pressure) equipment
  • Respirators and ventilators
  • Blood glucose monitors
  • Oxygen conservers
  • Oxygen concentrators
  • Nebulizers
Environmental
  • Residential fuel cells
Industrial
  • Soft drink dispensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.