What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 24CE Series Miniature Safety Limit Switch, 1NC/1NO Direct Opening, Slow Action, Make-Before-Break (M.B.B.), Pin Plunger (Boot Seal), Bottom Exit Cable, 1 m, 100 mA to 10 A (Thermal), Silver Contacts.
The 24CE Series Miniature Safety Electromechanical Switch is designed for applications where space is at a premium. SIL 3 capable.
24CE18T1 Compact and Standard Safety Switches - Honeywell


Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action, MBB
Contact Material Silver
Cable Length 1 m
Termination Type Bottom Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 24CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67
Agency Approvals and Standards CE, SIL 3 capable
Expected Mechanical Life 10 Million
Operating Temperature 0 °C to 70 °C [32 °F to 160 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1

Technical Specifications

Product Type Safety Limit Switch
Actuator Pin Plunger (Boot Seal)
Switch Type 1NC/1NO Direct Opening, Slow Action, MBB
Contact Material Silver
Cable Length 1 m
Termination Type Bottom Exit Cable
Ampere Rating 100 mA to 10 A (Thermal)
Voltage 240 Vac and 250 Vdc max.
Housing Material Zinc Die-Cast
Series Name 24CE
Shock 50 g per IEC 68-2-27
Vibration 10 g per IEC 68-2-6
Sealing IP67
Agency Approvals and Standards CE, SIL 3 capable
Expected Mechanical Life 10 Million
Operating Temperature 0 °C to 70 °C [32 °F to 160 °F]
Availability Global
UNSPSC Code 39122205
UNSPSC Commodity 39122205 Safety Switches
Comment IEC 947-5-1, EN60947-5-1

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
24CE Miniature Safety Switches Datasheet Datasheet English 2MB
PK XP-4047: 24CE and 924CE Series Miniature Enclosed Safety Switch Installation Instructions and Approvals Documentation English 1MB
MICRO SWITCH Safety Switches Comparison Product Range Guide English 504KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Electromechanical Safety Switch Product Selection Guide Catalog Information English 351KB
24CE & 924CE switch electrical endurance certificate Certificate English 27KB
24CE & 924CE switch mechanical endurance certificate Certificate English 27KB
24CE & 924CE switch SIRA certificate Certificate English 55KB

Product Features

  • Positive opening operation of normally closed contacts
  • Compact construction
  • Pre-wired with choice of cable lengths
  • Side or bottom exit cable
  • Wide selection of actuators
  • Simple two-screw mounting
  • CE, SIL 3 capable

Applications

  • Roller plunger styles used with cams or doors with hinges
  • Fixed rotary style used for detection of sliding doors
  • May be panel or top mounted

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.