What are you looking for?

This is Search input need to add more information.


Overview

2455RBV Series Overmolded Automatic Reset Thermostats.
The 2455RVB Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2455RBV 80290129 Automatic Reset - Honeywell


Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -12 °C to 105 °C [10 °F to 250 °F]
Amperage 15 A/10 A
Voltage 120 Vac/250 Vac
Open Temperature 21.1 °C [70 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 10.0 °C [50 °F]
Close Tolerance 3.3 °C [6 °F]
Environmental Exposure Range -18 °C to 121 °C [0 °F to 250 °F]
Dielectric Strength MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Ceramic, epoxy overmold
Contact Material Silver/nickel alloy
Mounting No bracket
Agency Approvals and Standards UL, CSA, VDE
Comments High current, overmolded
Series Name 2455RBV

Technical Specifications

Functional Properties Open on rise
Reset Type Automatic
Operating Temperature -12 °C to 105 °C [10 °F to 250 °F]
Amperage 15 A/10 A
Voltage 120 Vac/250 Vac
Open Temperature 21.1 °C [70 °F]
Open Tolerance 2.8 °C [5 °F]
Close Temperature 10.0 °C [50 °F]
Close Tolerance 3.3 °C [6 °F]
Environmental Exposure Range -18 °C to 121 °C [0 °F to 250 °F]
Dielectric Strength MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case
Insulation Resistance MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
Contact Resistance MIL-STD-202, Method 307; 0.050 Ohm
Housing Material Ceramic, epoxy overmold
Contact Material Silver/nickel alloy
Mounting No bracket
Agency Approvals and Standards UL, CSA, VDE
Comments High current, overmolded
Series Name 2455RBV

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Cost effective
  • Rivet sleeve construction
  • Electrically isolated overmold
  • High current

Applications

  • HVAC
  • Industrial
  • Gas pumps

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.