What are you looking for?

This is Search input need to add more information.


Overview

21FW Series, One Piece Sensor, Harsh Environment 3-wire dc, Cylindrical, Stainless steel, Stainless steel, NO Current Sink, 18 Vdc to 32 Vdc.
21FW series single channel sensors, 23FW series triple channel sensors and the 5FW series magnet targets were originally created and specified for use on the Lockheed Martin Joint Strike Fighter aircraft. The ultra-high reliability and small profile of the hall effect sensors and targets, along with their enhanced resistance to electromagnetic interference and competitive cost, make these products ideal for many locations on an aircraft, or applications with severe shock, vibration, temperature and EMI environments.
21FW-R1 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 21 FW
Sensor Type Harsh environment
Technology Hall-effect
Supply Current 25 mA
Supply Voltage 18 Vdc to 32 Vdc
Load Current 20 mA
Output Type Normally open, current sinking
Operating Temperature -55°C to 150°C [-67°F to 302°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 12 mm [0.47 in]
Housing Material Stainless steel
Sensing Face Stainless steel
Termination Connector
Connector(s) Glenair 801-012-03Z16
Operating Frequency 2000 Hz
Shock 20 g
BITE Yes
Reverse Polarity No
Short Circuit No
Pressure Proof No
Insulation Resistance 100 MOhm at 500 Vdc
Mean Time Between Failure 350000
Altitude Pressure 50000 ft
Conducted Suscept MIL-STD-461E
RF Suspect MIL-STD-461E
RF Emission MIL-STD-461E
Conducted Emission MIL-STD-461E
Weight 30 g [1 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 21 FW
Sensor Type Harsh environment
Technology Hall-effect
Supply Current 25 mA
Supply Voltage 18 Vdc to 32 Vdc
Load Current 20 mA
Output Type Normally open, current sinking
Operating Temperature -55°C to 150°C [-67°F to 302°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 12 mm [0.47 in]
Housing Material Stainless steel
Sensing Face Stainless steel
Termination Connector
Connector(s) Glenair 801-012-03Z16
Operating Frequency 2000 Hz
Shock 20 g
BITE Yes
Reverse Polarity No
Short Circuit No
Pressure Proof No
Insulation Resistance 100 MOhm at 500 Vdc
Mean Time Between Failure 350000
Altitude Pressure 50000 ft
Conducted Suscept MIL-STD-461E
RF Suspect MIL-STD-461E
RF Emission MIL-STD-461E
Conducted Emission MIL-STD-461E
Weight 30 g [1 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB

Applications

  • Door and utility systems
  • High lift systems
  • Hydraulic systems
  • Valves, engine / thrust reverser systems
  • Power generation systems
  • Environmental control systems
  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.