What are you looking for?

This is Search input need to add more information.


Overview

200FW series, Shielded 3-wire dc Sinking (NPN), NO proximity sensor, 0.625 in cylindrical housing, Connector version mates with MS3116-8-4S. Nominal sensing distance of 2,4 mm to 11,4 mm [.09 in to .45 in] with 101MG7 as the magnetic target.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Hall-effect principle, which is used to detect magnetic fields passing in front of the sensing face. Once a target magnet is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
212FW10-R Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 200 FW
Sensor Type Harsh environment
Technology Hall-effect
Supply Current 20 mA max. at 25°C
Supply Voltage 18 Vdc to 32 Vdc
Output Type Normally open, current sinking
Operating Temperature -54°C to 100°C [-65.2°F to 212°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless steel
Sensing Face Shielded
Sensing Face Material Stainless steel
Termination Connector, mates with MS3116-8-4S
Guaranteed Actuation Distance 2 mm to 2,99 mm [0.0787 in to 0.1177 in]
Operating Frequency 1.5 kHz
Repeatability ±1%
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Short Circuit Yes
Leakage Current 10 µA (µA max.)
Comments Operation Gauss max.: 550|Sensing distance measured with 101MG7 magnet available from Honeywell; 6,35 mm [0.250 in] diameter x 6,35 mm [0.250 in] long, sintered alnico 8IIE
Availability Global
Voltage Drop
Weight 85 g [3.19 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 200 FW
Sensor Type Harsh environment
Technology Hall-effect
Supply Current 20 mA max. at 25°C
Supply Voltage 18 Vdc to 32 Vdc
Output Type Normally open, current sinking
Operating Temperature -54°C to 100°C [-65.2°F to 212°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless steel
Sensing Face Shielded
Sensing Face Material Stainless steel
Termination Connector, mates with MS3116-8-4S
Guaranteed Actuation Distance 2 mm to 2,99 mm [0.0787 in to 0.1177 in]
Operating Frequency 1.5 kHz
Repeatability ±1%
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Short Circuit Yes
Leakage Current 10 µA (µA max.)
Comments Operation Gauss max.: 550|Sensing distance measured with 101MG7 magnet available from Honeywell; 6,35 mm [0.250 in] diameter x 6,35 mm [0.250 in] long, sintered alnico 8IIE
Availability Global
Voltage Drop
Weight 85 g [3.19 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 3MB

Product Features

  • Hall effect, magnetic field sensitive
  • High frequency switching
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.