What are you looking for?

This is Search input need to add more information.


Overview

Model 2112 Flanged Reaction Torque Transducer, 100000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation.
Model 2110-2116 flanged reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both directions. Nickel-plated alloy steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement. 2000 in-lb to 2400000 in-lb capacities.
2112-100K Flanged Reaction Torque Transducers - Honeywell


Technical Specifications

Product 2112-100K
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Reaction - Flanged
Function Level 1 Industrial
Function Level 2 Transportation
Order Code 2112-100K,1AD,2U,6AC,15C
Torque Range 100000 in-lb
Torque Type Reaction
Accuracy ±0.15 %
Hysteresis ±0.1 % rated output
Non-linearity ±0.1 % rated output
Repeatability ±0.05 % rated output
Output ±2 mV/V (nominal) @ rated capacity
Temperature (Operating) -54 °C to 93 °C [-65 °F to 200 °F]
Temperature (Compensated) 21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect (Zero) ±0.002 % of rated output/°F
Temperature Effect (Output) ±0.002 % of reading/°F
Electrical Termination (std.) MS-3102E-14S-5P
Torsional Stiffness 20,000,000 in-lb/rad
Excitation (maximum) 20 Vdc or Vac max. RMS
Insulation Resistance > 5000 Ohm @ 50 Vdc
Bridge Resistance 350 Ohm (nominal)
Number of Bridges 1
Zero Balance ±1.0 % of rated output
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 2110

Technical Specifications

Product 2112-100K
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Reaction - Flanged
Function Level 1 Industrial
Function Level 2 Transportation
Order Code 2112-100K,1AD,2U,6AC,15C
Torque Range 100000 in-lb
Torque Type Reaction
Accuracy ±0.15 %
Hysteresis ±0.1 % rated output
Non-linearity ±0.1 % rated output
Repeatability ±0.05 % rated output
Output ±2 mV/V (nominal) @ rated capacity
Temperature (Operating) -54 °C to 93 °C [-65 °F to 200 °F]
Temperature (Compensated) 21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect (Zero) ±0.002 % of rated output/°F
Temperature Effect (Output) ±0.002 % of reading/°F
Electrical Termination (std.) MS-3102E-14S-5P
Torsional Stiffness 20,000,000 in-lb/rad
Excitation (maximum) 20 Vdc or Vac max. RMS
Insulation Resistance > 5000 Ohm @ 50 Vdc
Bridge Resistance 350 Ohm (nominal)
Number of Bridges 1
Zero Balance ±1.0 % of rated output
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 2110

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 2112 highres photo Photo -- 567KB
Model 2112 lowres photo Photo -- 78KB
Models 2110-2116 Reaction Torque Transducer Datasheet Datasheet English 278KB
Torque Accessories Datasheet Datasheet English 577KB
Model 2110 External Wiring Diagram Technical Information English 54KB
Model 2110 Outline Drawing Technical Information English 54KB
Model 2111 Outline Drawing Technical Information English 187KB
Model 2113 Outline Drawing Technical Information English 2MB
Model 2114 Outline Drawing Technical Information English 61KB
Model 2115 Outline Drawing Technical Information English 177KB
Model 2116 Outline Drawing Technical Information English 157KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model 2110 Front View English 121KB
Model 2110 Bottom View English 160KB
Model 2110 Top View English 170KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 2000 in-lb to 2400000 in-lb capacities
  • 0.1 % non-linearity and hysteresis
  • High torsional stiffness
  • Higher resistance to bending moments
  • Low-end sensitivity due to absence of moving parts

Applications

  • Tire braking
  • Motor dynamometers
  • Friction-skid testing
  • Twist measurement
  • Structural endurance
  • Component or product testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.